TDK、AIグラスおよびAR向けカスタムセンシングソリューションにスマートグラス向けSmartMotion®を追加

  • TDKの組み込み機械学習ソリューションを搭載した高度なモーショントラッキングIMUは応答性に優れ、ウェアラブルにおける拡張現実(AR)とシームレスなAIアクセシビリティのためのスマートグラス向けモーション認識を実現
  • BalancedGyro™とオンチップセンサフュージョンを搭載した新しいカスタムIMUは、高精度のヘッドトラッキング、光学式/電子式手ぶれ補正、直感的なUIコントロールを超低消費電力で提供
  • TDKのスマートグラス、ARグラス、XR向けセンシングソリューション:MEMSマイク、TMR磁気センサ、超音波ToF(Time-of-Flight)ソリューションなど

2025年9月16日

TDK株式会社(社長:齋藤 昇)は、インテリジェントアイウェア向けの新たなカスタムセンシングソリューション「InvenSense SmartMotion® for Smart Glasses」を発表します。このソリューションは、超低消費電力で、スマートグラス向けの高精度かつ応答性に優れた、コンテキスト認識型モーショントラッキングを実現します。また、ARやシームレスなAIアクセシビリティに最適で、高精度のヘッドトラッキング、安定した画像/ビデオキャプチャ、直感的なUIコントロール、姿勢認識が可能になります。

カスタムICM-45685センサは、オンチップセンサフュージョンソフトウェアと最適化されたメモリを搭載し、複数のアルゴリズムをオンチップ上で同時に実行可能です。これにより、高精度なヘッドトラッキング、光学式/電子式手ぶれ補正、アクティビティ/非アクティビティトラッキングなどの機能を同時に使用できます。AR/VR に広く採用されている ICM-45686をベースに開発された新しいICM-45685には、スマートグラスアプリケーションを対象としたソフトウェア機能を搭載しています。ICM-45685は現在、お問い合わせにより入手可能(直販)で、着脱や音声振動検知(VVD)などの追加機能は、年末に提供開始予定です。

「現在のスマートグラスは、ファッション性を重視しつつ、日常使用に適した、より目立たないAR機能を備えています」と、InvenSenseのConsumer and Industrial Motion Business担当、副社長兼ゼネラルマネージャーのPankaj Aggarwalは述べています。「AR/VR向けの低消費電力、高精度MEMSセンシングおよびソフトウェアソリューションにおける長年のリーダーシップを基盤に、当社のスマートグラス向け新製品SmartMotionは、複数のディシジョンツリーを柔軟にプログラミングすることで、幅広い直感的な拡張現実体験を可能にします。」

TDKは、スマートグラス向けの新しいカスタム SmartMotion ICM-45685に加えて、以下のようなスマートグラスやARグラス向けの多様なセンシングソリューションを提供しています。

  • PositionSense 9-axis solution (IMU+TMR) for absolute orientation detection and navigation
  • TMR sensors for glasses hinges (in-use or closed)
  • Low-power MEMS microphones for voice-activated AI and human machine interface
  • Ultrasonic time-of-flight sensors for precise wear detection and gesture tracking
  • Temperature sensors for measuring body temperature or ambient temperature
  • Temperature sensors for overtemperature monitoring of optical components (e.g. lasers)

TDK sensing solutions for AR/VR and AI glasses applications include the SmartMotion ICM 45685, SmartSound™ MEMS microphones T5837, T5838, and T5848, plus TDK SmartSonic™ ultrasonic time-of-flight sensors ICU-30201 and ICU-20201. The new SmartMotion for smart glasses, ICM-45685, is available via direct sales inquiry only at invensense.tdk.com/smartmotion or via inv.sales.us@tdk.com. Learn more about TDK’s full suite of solutions for smart glasses and AR/VR at invensense.tdk.com/smart-glasses.


Glossary

  • 6-axis: 3-axis gyroscope + 3-axis accelerometer
  • EIS: electronic image stabilization
  • GAF: gyro-assisted fusion
  • IMU: inertial measurement unit
  • MEMS: micro-electro-mechanical systems
  • OIS: optical image stabilization
  • SIF: sensor inference framework
  • TMR: tunnel-magneto resistance

Main applications

  • AI smart glasses
  • Augmented/extended reality glasses
  • Fitness/sports eyewear

Main features and benefits

  • High accuracy/head orientation tracking with on-chip gyro-assisted fusion (GAF) algorithm
  • OIS/EIS for camera module
  • Activity tracking via machine learning and InvenSense sensor inference framework (SIF)
  • Superb vibration rejection with BalancedGyro™ technology
  • Ultra-low power IMU for extended battery life

About TDK Corporation

TDK Corporation (TSE:6762) is a global technology company and innovation leader in the electronics industry, based in Tokyo, Japan. With the tagline “In Everything, Better” TDK aims to realize a better future across all aspects of life, industry, and society. For over 90 years, TDK has shaped the world from within; from the pioneering ferrite cores to cassette tapes that defined an era, to powering the digital age with advanced components, sensors, and batteries, leading the way towards a more sustainable future. United by TDK Venture Spirit, a start-up mentality built on visions, courage and mutual trust, TDK’s passionate team members around the globe pursue better—for ourselves, customers, partners, and the world. Today, the state-of-the-art technologies of TDK are in everything, from industrial applications, energy systems, electric vehicles, to smartphones and gaming, at the core of modern life. TDK’s comprehensive, innovative-driven portfolio includes cutting-edge passive components, sensors and sensor systems, power supplies, lithium-ion and solid-state batteries, magnetic heads, AI and enterprise software solutions, and more—featuring numerous market-leading products. These are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics, TDK-Lambda, TDK SensEI, and ATL. Positioning the AI ecosystem as a key strategic area, TDK leverages its global network across the automotive, information and communication technology, and industrial equipment sectors to expand its business in a wide range of fields. In fiscal 2025, TDK posted total sales of USD 14.4 billion and employed about 105,000 people worldwide.

About InvenSense

InvenSense, a TDK group company, is a world-leading provider of custom sensing solutions for consumer electronics, industrial, and automotive applications. InvenSense solutions integrate MEMS and magnetic sensors, such as IMUs, accelerometers, gyroscopes, compasses, microphones, TMR, and ultrasonic time-of-flight sensors, with proprietary algorithms and firmware that intelligently process, synthesize, and calibrate the output of sensors for maximized performance and accuracy. InvenSense solutions empower leading technology in smartphones, wearables, hearables, smart home, gaming, IoT, robotics, drones, industrial, automotive, and other applications. Headquartered in San Jose, California and with offices worldwide, InvenSense became part of the Sensor Systems Business Company of TDK Corporation in 2017.


Download this text and associated images here