T5919

T5828

T5837

T5838

T5848

SmartSound One

T3903

T5808

T5818

ICM-52000

ICS-41350

ICS-40212

T4086

ICS-40638

ICS-40800

T4076

ICS-40740

ICS-40214

ICS-40618

ICS-40720

ICS-40730

ICS-40619

ICS-40310

INMP510

T3902

ICS-43434

ICS-41351

ICS-43432

INMP621

INMP521

INMP522

ICS-40300

ICS-40216

Home  ›  SmartSound  ›  Analog Microphones  ›  T4086

T4086

Analog MEMS Microphone with High‑SNR in Small Package Size

The T4086 is an analog MEMS microphone with high SNR in small package size. The T4086 includes a MEMS microphone element, an impedance converter, and an output amplifier.

Other high‐performance specifications include 127 dB SPL acoustic overload point, tight ±1 dB sensitivity tolerance and enhanced immunity to both radiated and conducted RF interference.

The T4086 is available in a small 2.75 × 1.85 × 0.9 mm bottom port surface‐mount package.

T4086

EOL


Highlights

  • Single ended, non‐inverting analog output
  • Enhanced RF immunity

Featured Markets

  • Mobile phones
  • Headsets
  • Still and video cameras
  • IoT devices


Product Details

ProductPackage
Size
OutputPort
Location

SNR
(dBA)
AOP
(dB SPL)
Sensitivity
(dbfs)
LF Cutoff
(Hz)
Status
Purchase

T4086
2.75 × 1.85 × 0.9AnalogBottom6212795EOL

T4086 Features & Benefits

  • Single ended, non‐inverting analog output
  • −38 dBV sensitivity
  • ±1 dB sensitivity tolerance
  • Frequency response from 95 Hz to 20 kHz
  • Enhanced RF immunity
  • −98 dBV(A) PSRR
  • 2.75 × 1.85 × 0.9 mm surface‐mount package
  • Compatible with Pb‐free solder processes
  • RoHS compliant

    Contact Us Directly

    If you would like more information about our MEMS Microphones, please fill out the form below and we will get back to you as soon as we can.