|
Home › Solutions › SmartMotion › 6-Axis › DK-20648 |
DK-20648Development Kit for ICM‑20648 MotionTracking DeviceThe DK-20648 is a comprehensive development platform for ICM-20648, a high performance 6-axis motion sensor that combines a 3-axis gyroscope, and a 3-axis accelerometer. The platform, designed around Microchip G55 MCU can be used by developers for rapid evaluation and development of ICM-20648 based solutions. The DK-20648 includes an on-board Embedded Debugger so external tools are not required to program or debug the G55 MCU. The development kit comes with necessary software including InvenSense Motion Link, a GUI based development tool and embedded Motion Drivers for ICM-20648. Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including ICM-20648 sensor parameters such as full-scale range (FSR), output data rate (ODR), low-power or low-noise mode, and sensor interface to host (I3C℠, I²C, SPI). MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor. |
|
|
| Product | Package Size (mm) | Gyro Full Scale Range (dps) | Gyro Sensitivity (LSB/°/sec) | Gyro Rate Noise (mdps/rtHz) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) | Purchase |
|---|---|---|---|---|---|---|---|---|---|---|
![]() ICM-20648 | 3 × 3 × 0.9 | ±250 ±500 ±1000 ±2000 | 131 65.5 32.8 16.4 | ±2 ±4 ±8 ±16 | 16384 8192 4096 2048 | I²C or SPI | VDD | 1.71 – 3.45 |
|
|
| Datasheet / Product Brief | Version | Updated | Download |
|---|---|---|---|
| DS-000179 – ICM-20648 Datasheet | 1.5 | 2021-07-01 | ![]() |
| App Notes & User Guides | Version | Updated | Download |
|---|---|---|---|
| AN-IVS-0002A-00 – MEMS Motion Handling and Assembly Guide | 4.4 | 2024-01-24 | ![]() |
| Universal EVB Schematics | 2013-08-23 | ![]() |
|
| SmartMotion Platform Quick Start Guide | 2018-02-02 | ![]() |
|
| Software User Guide for ICM-20x48 | 1.2 | 2017-02-16 | ![]() |
| SmartMotion Platform Hardware Specs & Materials ver. B | B | ![]() |
|
| SmartMotion Hardware User Guide | ![]() |
| Software (Note: Account required to download) | Version | Uploaded | Download |
|---|---|---|---|
| SmartMotion Installer w/ MotionLink | 4.2.18 | 2024-10-09 | ![]() |
| DK-20648 SmartMotion eMD | 1.0.5 | ![]() |
|
|