|
Home › Solutions › SmartSonic™ › DK-CH101 |
DK-CH101Comprehensive Development Platform for MOD_CH101The DK-CH101 is a comprehensive development platform for MOD_CH101, a miniature ultrasonic transceiver with a range of 4cm to 120cm. Part of the SmartSonic platform, the DK-CH101 is designed around Atmel’s SAMG55 MCU can be used by developers for rapid evaluation and development of MOD_CH101 based solutions. The DK-CH101 includes an on-board Embedded Debugger so external tools are not required to program or debug the SAMG55 MCU. The development kit comes with necessary software including SonicLink, a GUI based development tool and embedded drivers for MOD_CH101. SonicLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the ultrasonic transceiver. |
|
|
Note: The DK-CH101 must be used with one of the below modules.
|
|
| Datasheet / Product Brief | Version | Updated | Download |
|---|---|---|---|
| PB-000110 – DK-CH101 Product Brief | 1.1 | 2022-02-16 | ![]() |
| App Notes & User Guides | Version | Updated | Download |
|---|---|---|---|
| AN-000154 – CH101 Example Driver Hands On | 1.2 | 2020-08-05 | ![]() |
| AN-000155 – SonicLink Software Quick Start Guide | 1.0 | 2020-03-31 | ![]() |
| AN-000157 – Chirp Microsystems CH101 SmartSonic Evaluation Kit Users Guide | 1.0 | 2019-09-30 | ![]() |
| Firmware Support | Version | Updated | Download |
|---|---|---|---|
| “Hello Chirp” Example for SmartSonic | 2.31.0 | ![]() |
|
|