InvenSense’s dual-axis family of MEMS gyro sensors sense rotation on two axes of movement: x (pitch) and z (yaw), on a single chip with in-plane mounting. The innovatively designed gyroscope features two separate outputs per axis for higher speed motions and lower speed precise movements. Our dual-axis family is best suited for motion-based gaming and television 3D remote-control menu navigation.
Part # | Markets | Market Status | Comments | |
---|---|---|---|---|
![]() ICG-1020/1S |
OIS | Production |
High performance 2-axis with 0.5mm pkg thickness |
PB![]() |
![]() ICG-1020/1P |
OIS | Production |
Low noise, high performance 2-axis with 0.5mm pkg thickness |
PB![]() |
![]() IDG-2020/1 |
OIS | Production |
Dual-axis gyroscope for optical image stabilization available in X/Y and X/Z configurations at 0.9 and 0.75 mm package heights. |
DS![]() |
![]() IDG-2030U |
OIS | Production |
Small, Low-Profile XY Gyroscope Optimized for Optical Image Stabilization. Resistant to Damage from Ultrasonic Wash, Typically Used During Camera Module Manufacturing. |
DS![]() |
Part # | Markets | Market Status | Comments | |
---|---|---|---|---|
![]() IXZ-2510 |
Motion | NR/ND |
2-axis Gyroscope for Motion Applications |
DS![]() |