ICM-42670-P

ICM-42688-P

ICM-456xy

6-Axis

9-Axis

ICM-20948

ICG-20330

3-Axis

1-Axis & 2-Axis

ICM-42688-V

ICM-40627

ICM-42605

ICM-40609-D

IIM-42352

IIM-46230

IIM-46234

ICG-20330

High-Performance 3-Axis OIS/EIS Optimized MEMS Gyroscope

Note: The ICG-20330 is marked as EOL and is not recommended for new designs.

The ICG-20330 is a 3‑axis MotionTracking® device that includes a 3‑axis gyroscope in a small 3 × 3 × 0.75 mm (16‑pin LGA) package.

ICG-20330 includes on-chip 16‑bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71 V. Communication ports include I²C and high‑speed SPI at 7 MHz.

ICG-20330


Highlights

  • Gyroscope sensitivity error: ±1%
  • Gyroscope noise: 5 mdps/√Hz

Target Markets

  • OIS (Optical Image Stabilization) in phone camera modules, DSLR, and DSC
  • EIS (Electronic Image Stabilization) in DSC, and phone camera modules

ICG-20330 Features & Benefits

  • 1% Gyro initial sensitivity eliminates OIS dynamic calibration
  • Optimized OIS/EIS programmable gyro FSR of ±31.25dps, ±62.5dps, ±125ps and ±250dps
  • High Resolution at up to 1048 LSB/(º/s)
  • Low 5mdps/√Hz Noise
  • User-programmable interrupts
  • Wake-on-motion interrupt for low power operation of applications processor
  • 512-byte FIFO buffer enables the applications processor to read the data in bursts
  • On-Chip 16-bit ADCs and Programmable Filters
  • Host interface: 7 MHz SPI or 400 kHz Fast Mode I²C
  • Digital-output temperature sensor
  • VDD operating range of 1.71 V to 3.45 V
  • MEMS structure hermetically sealed andbonded at wafer level
  • RoHS and Green compliant

ICG-20330 Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Operating Voltage
(V)
Target Applications
StatusPurchase

ICG-20330
3 × 3 × 0.75±31.25
±62.5
±125
±250
1.71 – 3.45

OIS (Optical Image Stabilization) in Phone Camera Modules, DSLRs, and DSCs; EIS (Electronic Image Stabilization) in DSCs and Phone Camera Modules

EOL

Documentation & Resources

Datasheet

 

    Contact Us Directly

    If you would like more information about our MEMS Motion Sensors, please fill out the information below and we will get back to you as soon as we can.