NOT RECOMMENDED FOR NEW DESIGNS

ITG-3200 

The ITG-3200 is the world’s first single-chip, digital-output, 3-axis MEMS gyro optimized for gaming, 3D mice, and motion-based remote control applications for Internet connected Digital TVs and Set Top Boxes. The ITG-3200 features three 16-bit analog-to-digital converters (ADCs) for digitizing the gyro outputs, a user-selectable internal low-pass filter bandwidth, and a Fast-Mode I²C (400kHz) interface. Additional features include an embedded temperature sensor and a 2% accurate internal oscillator. This breakthrough in MEMS motion processor gyro technology provides a dramatic 60% package size reduction, delivers a 60% power reduction, and has inherent cost advantages compared to competing multi-chip gyro solutions.

By leveraging the patented and volume-proven InvenSense Fabrication platform, which integrates MEMS wafers with companion CMOS electronics through wafer-level bonding, InvenSense has driven the ITG-3200 package size down to a revolutionary footprint of 4x4x0.9mm (QFN), while providing the highest performance, lowest noise, and the lowest cost semiconductor packaging required for handheld consumer electronic devices. The part features a robust 10,000g shock tolerance, as required by portable consumer equipment.

For enhanced power supply flexibility, the ITG-3200 offers a separate VLOGIC reference pin in addition to its analog supply pin, which sets the logic levels of its I²C interface. The VLOGIC voltage may be anywhere from 1.71V min to VDD max.

Note: The ITG-3200 is not recommended for new designs

Product Details

Part # Gyro Full Scale Range Gyro Rate Noise Digital Output Logic Supply Voltage Operating Voltage Supply Package Size
UNITS: (°/sec) mdps/rtHz (V) (V) (mm)
ITG-3200
ITG-3200
±2000 0.03 I²C 1.71 to VDD 2.1 to 3.6 4x4x0.9

Features

  • Digital-output X-, Y-, and Z-Axis angular rate sensors (gyros) on one integrated circuit with a sensitivity of 14 LSBs per °/sec and a full-scale range of ±2000°/sec
  • Three integrated 16-bit ADCs provide simultaneous sampling of gyros while requiring no external multiplexer
  • Digitally-programmable low-pass filter
  • Fast Mode I²C (400kHz) serial interface
  • Low 6.5mA operating current for long battery life
  • Wide VDD supply voltage range of 2.1V to 3.6V
  • Flexible VLOGIC reference voltage allows for I²C interface voltages from 1.71V to VDD
  • Standby current: 5µA
  • Smallest and thinnest package for portable devices (4x4x0.9mm QFN)
  • Turn on time: 50ms
  • Digital-output temperature sensor
  • Factory calibrated scale factor
  • On-chip temperature sensor
  • 10,000 g shock tolerant
  • On-chip timing generator clock frequency is accurate to +/-2% over full temperature range
  • MEMS structure hermetically sealed and bonded at wafer level
  • RoHS and Green compliant