NOT RECOMMENDED FOR NEW DESIGNS

MPU-3300

 

InvenSense’s MPU-3300 triple-axis industrial gyroscopes are the world’s first single-chip, digital-output, 3-axis MEMS devices optimized for industrial applications. The devices feature three 16-bit analog-to-digital converters (ADCs) for digitizing the gyro outputs, a full-scale range up to ±450 degrees per second (dps), programmable low-pass filters, SPI or I²C serial interfaces, low-voltage operation, and small 4 mm x 4 mm x 0.9 mm QFN packages.

The devices feature a 1024 byte FIFO, and a secondary I²C master sensor bus that interfaces to third party digital accelerometers or other sensors. The dedicated sensor bus allows the device to directly acquire data from the off-chip accelerometer without intervention from an external processor, while the FIFO allows the system microcontroller to burst read the sensor data, and then enter sleep mode as the MPU collects more data. The on-chip FIFO and sensor bus simplify system timing and lower system power consumption.

MPU-3300 Block Diagram

MPU-3300 Block Diagram

The MPU-3300 offers the industry’s best performance in harsh industrial environments where extreme temperature ranges and severe shocks are present. Applications that can be addressed with the MPU-3300 include: Attitude Heading Reference Systems (AHRS) for Aerospace and Robotics, Navigation Systems for Industrial Vehicles, Aircraft, and Ships, Platform and Antenna Stabilization, Precision Robotics, Inventory Control Systems, Survey Instruments, Factory Equipment, Industrial Power Tools, Unmanned Aerial Vehicles, Precision Agriculture Machinery, Guidance and Steering Applications, and Construction Equipment.

Product Details

Part # Gyro Full Scale Range Gyro Rate Noise Digital Output Logic Supply Voltage Operating Voltage Supply Package Size
UNITS: (°/sec) mdps/rtHz (V) (V) (mm)
MPU-3300
MPU-3300
±225
±450
0.005 I²C or SPI VDD 2.375 to 3.46 4 × 4 × 0.9 mm

Features

  • 3-Axis angular rate sensor (gyro) with a sensitivity up to 145.6 LSBs/dps
  • Full-scale range of ±225, and ±450dps
  • Bias instability: 15°/hour
  • Noise performance: 0.005°/sec/√Hz
  • Sensitivity scale factor variation over temperature: 2%
  • Zero-rate output variation over temperature: ±0.14°/sec/°C
  • Digital-output temperature sensor
  • VDD Supply voltage range of 2.375V–3.46V
  • Gyro operating current: 3.6mA (full power, gyro at all rates)
  • Idle Mode Supply Current: 5µA
  • 400kHz Fast Mode I²C or up to 20MHz SPI serial host interfaces
  • 10,000g shock tolerant
  • 4x4x0.9mm QFN Package
  • RoHS and Green compliant