Home  ›  Solutions  ›  SmartMotion  ›  TDK QCIoT-ICM42688P

QCIoT-ICM42688P

PMOD MEMS Sensor Board (in partnership with Renesas)

TDK and Renesas partnership enable seamless development of system solutions and quick time to market, with TDK sensors, Renesas MCUs and the QuickConnect platform.

The QCIoT-ICM42688P PMOD board is a MEMS sensor Breakout board that consists of TDK's ICM-42688-P IMU and can be connected to any Renesas MCU board available on the QuickConnect platform. This enables users to rapidly build, develop and prototype any system solution with TDK sensors and Renesas RAxx MCU platforms.

Renesas QuickConnect is a cloud-based platform that enables users to graphically build production-ready firmware within few minutes. This integrates TDK’s MEMS sensors with multiple Renesas MCUs, for developing and testing various Industrial and IoT applications. The MEMS sensors drivers are already integrated with the QuickConnect platform.

The ICM-42688-P is the lowest noise 6-axis MEMS MotionTracking device that combines a 3-axis gyroscope and a 3-axis accelerometer. It has a configurable host interface that supports I3C℠, I²C, and SPI serial communication. It features a 2 kB FIFO and 2 programmable interrupts with ultra-low-power wake-on-motion support to minimize system power consumption.

QCIoT-ICM42688P


Target Markets

  • Asset Tracking
  • Predictive Maintenance
  • Smart Home
  • Smart Buildings
  • Industrial 4.0
  • General IoT

Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Accel Full Scale Range
(g)
Accel Sensitivity
(LSB/g)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)
Purchase

ICM-42688-P
2.5 × 3 × 0.91 mm
LGA 14-leads
±15.625
±31.25
±62.5
±125
±250
±500
±1000
±2000
2097.2
1048.6
524.3
262
131
65.5
32.8
16.4
2.8±2
±4
±8
±16
16384
8192
4096
2048
I3C℠, I²C, or SPI1.71 – 3.61.71 – 3.6

QCIoT-ICM42688P
PMOD MEMS Sensor board with 6-axis IMU ICM-42688-P.

Features & Benefits

  • QuickConnect - Cloud-based design platform
    • Cloud-based system enables users to design system solutions graphically and build rapid prototypes (HW+SW) using standard kits
    • Generates production-ready firmware within a few minutes without getting into details of the firmware and embedded code development
  •  Renesas Microcontrollers
    • All RA MCUs are supported on the QuickConnect platform.
    • The corresponding Evaluation kits are EK-RAxxx
  • PMOD sensor boards
    • They are fully integrated on the QuickConnect platform
    • Enables users to pick these sensors to rapidly prototype and build solution.
    • Sensor drivers are included and made compatible across the RA MCUs available on the platform.
    • No hassles of manually converting the drivers to interface with other Renesas MCU platforms.
    • QCIoT-ICM42688P PMOD board features the ICM-42688-P, the lowest noise consumer IMU 6-axis sensor in the market. This is the first IMU integration on the QuickConnect platform. A broader range of sensors from TDK’s portfolio are currently under integration.

Documentation & Resources

App Notes & User GuidesVersionUpdatedDownload
AN-000493 – QCIoT-ICM42688P PMOD Evaluation Board Manual1.02024-10-02User Guide

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.