EV_T5818-FX – Evaluation Board

Simple evaluation board which allows for quick evaluation of the T5818 digital MEMS microphone. The small size and low profile of the flexible PCB enables direct placement of the microphone into a prototype or an existing design for an in situ evaluation. The evaluation board consists of a bottom port microphone soldered to a flexible PCB with color-coded wires attached. The only other component on the board is a 0.1μF supply bypass capacitor.

Please refer to the App Note below “AN-000048 – PDM Digital Output MEMS Microphone Flex Evaluation Board User Guide” for more detailed information.

T5818

The T5818 is a Pulse Density Modulation (PDM) microphone with a dynamic range of 107dB at 590µA, the widest dynamic range in the industry at the lowest power, which allows for excellent acoustic performance in environments that shift from very quiet to very loud, such as far field voice pickup barge-in for Smart Speaker applications.

This microphone features 66dBA SNR, 135dB SPL AOP, at 590 µA in High Quality Mode (HQM), and decreases power consumption to 215 µA in Low Power Mode (LPM). It is essential for capturing high quality audio inputs, which plays a vital role for AI engines and cloud-based applications that require a PDM microphone interface. Current analog output wide dynamic range microphones require expensive ADCs to take advantage of full acoustic capabilities. The T5818 provides this ADC conversion while maintaining excellent dynamic range with the benefits of a PDM low latency bit stream, making it suitable for a wide range of applications, from mobile phones to ANC headsets.

Contact Us Directly

 

Product Details

Part # Market Status Output Port Location SNR AOP Sensitivity Package Size LF Cutoff
UNITS: dBA dB SPL dbfs (mm) Hz

Not Recommended for New Designs

Part # Market Status Output Port Location SNR AOP Sensitivity Package Size LF Cutoff
UNITS: dBA dB SPL dbfs (mm) Hz
T5818
T5818
EOL PDM Bottom 66 135 -41 3.50 × 2.65 × 0.98 40