M Floor, HMC Building 193 Dinh Tien Hoang Street, Da Kao Ward, District 1, Ho Chi Minh City, Vietnam
Tel: +84 28 3535 7877
Send e-mail24th Floor, Block B of Song Da Building, Pham Hung Street, My Dinh 1 Ward, Nam Tu Liem District, Hanoi City, Vietnam
Tel: +84 24 6296 2335
Send e-mail100/1 Vorasombat Building, 12th LB Floor, Rama 9 Road, Kwang Huay-Kwang, Khet Huay-Kwang, Bangkok 10310, Thailand
Tel: +66 2 645 1388
Fax: +66 2 645 1399
Tel: +92 30 0777 4477
Send e-mail15 Changi Business Park Central 1 #06-00 Singapore 486057
Tel: +65 6741 8966
Fax: +65 6741 8980
(Manila)
Unit 1008 Medical Plaza Ortigas Building, San Miguel Ave, Pasig City 1600, Philippines
Tel: +63 2 7910 0438
Fax: +63 2 7910 0439
(Penang)
Level 3A, Elit Avenue Business Park, 1-3A-5 Jalan Mayang Pasir 3, Bayan Baru, 11950 Penang, Malaysia
Tel: +60 4 604 8531/+60 4 604 8532
Send e-mailSampoerna Strategic Square, South Tower, 30th Floor, Jl. Jend. Sudirman kav. 45-46, Jakarta 12930, Indonesia
Tel: +62 21 2993 0775
Fax: +62 21 2993 0888
Christchurch
Tel: +64 2 1256 9337
Send e-mail(Sydney)
Level 9, Avaya House, 123 Epping Road, Macquarie Park NSW 2113, Australia
Tel: +61 2 8875 7726
Send e-mail(Pune)
L-Square, Third Floor, Office No 13 along with AHU, Plot No. 8, Aundh, Sanghvi Nagar, Pune 411007, India
Tel: +91 90 0477 5984
Send e-mail(New Delhi)
No. 225-226, 2nd Floor, DLF Tower-A, Jasola District Centre, New Delhi 110025, India
Tel: +91 11 4731 9900
Send e-mailUnit no - 518, A-Wing, Sagar Tech Plaza, Andheri-Kurla Road, Sakinaka Junction, Opp. Chakra Hotel, Andheri (E), Mumbai 400072, India
Tel: +91 22 4237 5800 to 5849
Send e-mail(Chennai)
3rd Floor, Prestige Polygon, 471 Anna salai Teynampet Chennai 600035, India
Tel: +91 96 2955 7774
Send e-mail(Bangalore)
No. 304-306, 2nd Floor, Oxford Towers, Old Airport Road, Bangalore 560008, India
Tel: +91 80 4942 4311
excelpoint.com
(Australia, New Zealand, Thailand, Malaysia, Indonesia, India, Vietnam, Singapore, Philippines)
Tel: +65 6741 8966
excelpoint.com
(SC, NC, GA, AL, MS, TN)
102 Clinton Ave. Suite 202
Huntsville, AL 35801
Phone: 256-325-8926
southbridgellc.net
(New Jersey, Virginia, Delaware, Maryland, Eastern PA)
1115 Inman Ave, Suite 316
Edison, NJ 08820
Tel: 908.222.9778
fusionsourcing.com
(Northern CA and Northern NV)
2855 Kifer Road Suite #230
Santa Clara, CA 95051
Tel: 408.831.4900
taarcom.com
(Eastern Canada)
155 Terence Matthews Cres Unit 2
Kanata, Ontario K2M 2A8
Tel: 613-599-5626
Fax: 613-599-5626
cjmicro.com
(New York)
95 Brown Rd.
MS 1051, Suite 124
Ithica, NY 14850
(MO, S. IL)
22 Skye Ct.
Dardenne Prairie, MO 63368
Tel: 866-885-1364
victorysales.com
(KS, NE)
11950 S. Barth Rd.
Olathe, Kansas 66061
Tel: 866-885-1364
victorysales.com
(IL)
477 South Third Street, Suite 280,
Geneva, IL 60134
Tel: 866-885-1364
victorysales.com
(WI)
405 N. Calhoun Road, Suite 110,
Brookfield, Wisconsin 53005
Tel: 866-885-1364
victorysales.com
(MN, IA, ND, SD, N. WI)
4600 West 77th St, Suite 205,
Edina, MN 55435
Tel: 866-885-1364
victorysales.com
(IN)
3091 East 98th Street, Suite 135,
Indianapolis, Indiana 46280
Tel: 866-885-1364
victorysales.com
(MI)
38777 W. Six Mile Road, Suite 309,
Livonia, Michigan 48152
Tel: 866-885-1364
victorysales.com
(OH, W. PA, KY)
8401 Chagrin Road Suite 10A,
Chagrin Falls, Ohio 44023
Tel: 866-885-1364
victorysales.com
(Denmark, Sweden, Norway, and Finland)
Diplomvej 381
DK – 2800 Kgs. Lyngby
(MA, NH, VT, RI, CT, ME)
100 Treble Cove Road
Suite 6
Billerica, MA 01862
Tel: 781-910-5465
innovatecha.com
(CO, MO, UT, WY (with the exception of the Northern Panhandle))
2721 S. Interlocken Drive
Evergreen, CO 80439
Tel: 303.947.5289
innovatechrm.com
(Pacific Northwest)
4800 SW Meadows Roda, Suite 300,
Lake Oswego, OR 97035
Tel: +1-503-403-2140
quadrepnw.com
(FL)
6278 N Federal Hwy, #593
Ft Lauderdale, FL 33308
Phone: 954 609 3667
zeus.tech
(TX, OK, LA, AR)
9501 N. Capital of Texas Hwy.
Suite 301
Tel: 512-343-6976
tandemtechsales.com/
(Southern CA)
400 N. Tustin Avenue, Suite 130
Santa Ana, CA 92705
Tel: 714.527.2822
Fax: 714.527.3868
westrep.com
(France)
Velizy Bureaux
8 rue des freres Caudron
78140 Velizy Villacoublay
France
Tel: +33 6 11 47 14 24
spectrumfr-design.com