3D Location

With MEMS Barometric Pressure Sensors  UPDATED

Traditional location positioning utilizes latitude and longitudinal coordinates produced by the GPS in a smartphone or other portable device people carry with them. While this is useful with traditional navigation, how do you get real-time navigation or positioning when the location is on the 10th floor of a 30 floor high-rise?

SmartPressure™ barometric pressure sensors can differentiate the height of a single stair step. This provides precise Z-Axis location information enabling you to know exactly where you are in relative space, when combined with traditional GPS.

2D Location

GPS Only

3D Location

GPS + Barometric Pressure Sensor

NextNav Certification

3D Geolocation with ICP-20100 & ICP-10111

The ICP-20100 joins the ICP-10111 in receiving NextNav Certification. The performance data produced by the NextNav Certified process provides independently verified data on sensor accuracy and gives hardware manufacturers guidelines for optimal integrations.

About NextNav  |   Contact Us  |   Learn More

nextnav

Product Details

Product
 
Package Size
(mm)
Waterproof
 
Range
(kPa)
Power
Consumption

(µA)
Digital
Output

 
Logic
Supply Voltage

 
Operating
Voltage Supply

 
Status
 
Purchase
 

ICP-10111
2 × 2.5 × 0.92No30 – 1101.3I²C1.8V1.8VProduction

ICP-20100
2 × 2 × 0.72No30 – 1101SPI, I²C, I3C℠1.2V, 1.8V, 3.3V3.3V, 1.8VProduction

DK-10111
SmartPressure™ Development Kit for ICP-10111 Pressure Sensor

DK-20100
SmartPressure™ Development Kit for ICP-20100 Pressure Sensor

Applications

e911

Indoor Navigation

Wi-Fi 6

Emergency responders will be able to locate the exact location of some- one, even in a tall building, saving critical time and saving lives.

Mega shopping center navigation will be as easy as turn by turn navigating, providing directions to elevators and stairs to get to the shop of your choice.

Enabling WiFi 6 APs to provide accurate gelocation (Z-axis) information to the AFC provider.

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.