TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartPressure  ›  ICP-10111

ICP-10111

High Accuracy, Low Power, Barometric Pressure & Temperature Sensor IC

Note: The ICP-10111 is EOL

The ICP-10111 barometric pressure sensor is based on MEMS capacitive technology which provides ultra‑low noise at the lowest power, enabling industry leading relative accuracy, sensor throughput, and temperature stability. The pressure sensor can measure pressure differences with an accuracy of ±1 Pa, an accuracy enabling altitude measurement differentials as small as 5 cm, less than the height of a single stair step.

Consuming only 1.3 µA @1 Hz, available in a small footprint 2 × 2.5 × 0.92 mm 8‑pin LGA package, the ICP‑10111 is ideally suited for mobile phones, wearable fitness monitoring, drones, and battery powered IoT.

The ICP-10111 offers an industry leading temperature coefficient offset of ±0.5 Pa/°C. The combination of high accuracy, low power, and temperature stability in a small footprint enables higher performance barometric pressure sensing for sports activity identification, mobile indoor/outdoor navigation, and altitude‑hold in drones.

ICP-10111

EOL


Target Markets

  • E911
  • Indoor Navigation
  • Altitude Control of Drones and Flying Toys
  • Leisure, Sports, and Fitness Activity Identification
  • Virtual Reality and Gaming Equipment
  • Vertical velocity monitoring
  • Weather Forecasting



ICP-10111 Product Details

Product
 
Package Size
(mm)
Waterproof
 
Range
(kPa)
Power
Consumption

(µA)
Digital
Output

 
Logic
Supply Voltage

 
Operating
Voltage Supply

 
Status
 
Purchase
 

ICP-10111
2 × 2.5 × 0.92No30 – 1101.3I²C1.8V1.8VEOL

DK-10111
SmartPressure™ Development Kit for ICP-10111 Pressure Sensor

Applications

e911

Indoor Navigation

Emergency responders will be able to locate the exact location of some- one, even in a tall building, saving critical time and saving lives.

Mega shopping center navigation will be as easy as turn by turn navigating, providing directions to elevators and stairs to get to the shop of your choice.

ICP-10111 Features & Benefits

  • Pressure operating range: 30 to 110 kPa
  • Noise and current consumption:
    • 0.4 Pa @ 10.4 μA (ULN mode)
    • 0.8 Pa @ 5.2 μA (LN mode)
    • 3.2 Pa @ 1.3 μA (LP mode)
  • Pressure Sensor Relative Accuracy: ±1 Pa for any 10 hPa change
  • Pressure Sensor Absolute Accuracy: ±1 hPa
  • Pressure Sensor Temperature Coefficient Offset: ±0.5 Pa/°C
  • Temperature Sensor Absolute Accuracy: ±0.4°C

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000177 – ICP-10111 Datasheet1.32021-05-03Datasheet
DS-000177 – ICP-10111 Datasheet1.32021-05-03Datasheet

App Notes & User GuidesVersionUpdatedDownload
AN-000140 – Pressure Sensor PCB Design Guidelines1.62021-09-08App Note


NextNav Certification

NextNav announced that the ICP-10111, is the first to achieve NextNav Certified status. The performance data produced by the NextNav Certified process provides independently verified data on sensor accuracy and gives hardware manufacturers guidelines for optimal integrations.

Over a six-week period, the ICP-10111 was subjected to a rigorous testing regimen jointly designed by InvenSense and NextNav engineers. Using real-world data sets from NextNav’s nationwide network of altitude stations, sensor components were tested against a variety of operational scenarios.

Press Release  |  Contact Us  |  ICP-10111 Product Page

NN111

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.