Home › Solutions › SmartPressure › DK-20100 |
DK-20100Development Kit for ICP-20100 SmartPressure™ SensorThe DK-20100 is a comprehensive development platform for ICP-20100, a High Accuracy, Low Power, Barometric Pressure and Temperature Sensor IC. The platform designed around Microchip G55 MCU can be used by developers for rapid evaluation and development of ICP-10125 based solutions. The DK-20100 includes an on-board Embedded Debugger so external tools are not required to program or debug the G55 MCU. The development kit comes with necessary software including InvenSense MotionLink, a GUI based development tool and embedded Motion Drivers for ICP-20100. Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including ICP-20100 sensor parameters such as Raw Data, and Calibrated Data (Temp in ºC, Pressure in Pa). MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor. |
|
Product | Package Size (mm) | Waterproof | Range (kPa) | Power Consumption (µA) | Digital Output | Logic Supply Voltage | Operating Voltage Supply | Status | Purchase |
---|---|---|---|---|---|---|---|---|---|
ICP-20100 | 2 × 2 × 0.72 | No | 30 – 110 | 1 | SPI, I²C, I3C℠ | 1.2V, 1.8V, 3.3V | 3.3V, 1.8V | Production | |
![]() DK-20100 | SmartPressure™ Development Kit for ICP-20100 Pressure Sensor |
|
|
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-000300 – SmartMotion Platform User Guide | 1.2 | 2024-02-16 | |
AN-000140 – Pressure Sensor PCB Design Guidelines | 1.6 | 2021-09-08 | |
AN-000270 – Getting Started with ICP-20100 | 1.0 | 2020-12-18 |
Software (Note: Account required to download) | Version | Uploaded | Download |
---|---|---|---|
SmartMotion Installer w/ MotionLink | 4.2.17 | 2024-07-26 | |
DK-201xx SmartMotion eMD | 1.4 | 2022-01-31 |
|
3D Geolocation with ICP-20100 & ICP-10111The ICP-20100 joins the ICP-10111 in receiving NextNav Certification. The performance data produced by the NextNav Certified process provides independently verified data on sensor accuracy and gives hardware manufacturers guidelines for optimal integrations. |
|