Home › Solutions › SmartMotion › 3-Axis › ICM-42370-P |
ICM-42370-PHigh-Performance 3-Axis MotionTracking® AccelerometerThe ICM-42370-P is a high-performance 3-axis MEMS accelerometer. It targets consumer/industrial appliances, security camera and IoT applications that require low noise and high accuracy accel data with low power consumption. It features 16-bit ADC for high accel sensitivity and supports wide range of on-chip motion event/activity detection based on interrupt or register access without addition user programming. The ICM-42370-P is in a 2.5 × 3 × 0.76 mm (14‑pin LGA) package which is pin compatible to standard 6-axis IMU footprint. This drop-in compatibility enables easy transition between 3-axis and 6-axis solution depends on different application requirements. The device supports a VDD/VDDIO operating range of 1.71V to 3.6V. Other features include configurable host interface that supports I3C℠, I²C, and SPI serial communication, up to 2.25 Kbytes FIFO and 2 programmable interrupts with ultra-low-power wake-on-motion support to minimize system power consumption. |
|
Product | Package Size (mm) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Accel Noise Density (μg/√Hz) | Zero-G Output (mg) | Output Data Rate (Hz) | Digital Output | Operating Voltage (V) | Operating Temperature (°C) | Purchase |
---|---|---|---|---|---|---|---|---|---|---|
ICM‑42370‑P | 2.5 × 3 × 0.76 | ±2 ±4 ±8 ±16 | 16384 8192 4096 2048 | 100 | ±25 | 1.5625 – 1600 | I3C℠, I²C or SPI | 1.71 – 3.6 | -40 – 85 | |
DK‑42370-P | Comprehensive evaluation platform for ICM-42370-P. It enables quick development and evaluation of the ICM-42370-P with the eMD software package. |
|
|
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-000546 – ICM-42370-P Datasheet | 1.0 | 2023-07-31 |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-000300 – SmartMotion Platform User Guide | 1.2 | 2024-02-16 | |
AN-000266 – Accelerometer Low Power Mode | 1.2 | 2024-01-24 | |
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines | 1.5 | 2024-02-26 |
Environment / RoHS / Packaging Info | Version | Updated | Download |
---|---|---|---|
AN-000393 (pg. 20) – IMU PCB Packaging Info | 1.4 | 2024-01-19 | |
QAR-001-00 – InvenSense RoHS 2.0 | 9.1 | 2023-02-08 |
Software (Note: Account required to download) | Version | Uploaded | Download |
---|---|---|---|
SmartMotion Installer w/ MotionLink | 4.2.15 | 2024-02-15 | |
DK-42370-P SmartMotion eMD | 2.2.7 | 2024-02-27 |
|