Home › Solutions › SmartMotion › 6-Axis › DK-42370-P |
DK-42370-PDevelopment Kit for ICM‑42370‑P MotionTracking® DeviceThe DK‑42370‑P is a comprehensive development platform for ICM‑42670‑P, a high performance 3‑axis accelerometer. The platform, designed around Microchip G55 MCU can be used by developers for rapid evaluation and development of ICM‑42370‑P based solutions. The DK‑42370‑P includes an on-board Embedded Debugger so external tools are not required to program or debug the G55 MCU. The development kit comes with necessary software including InvenSense Motion Link, a GUI based development tool and embedded Motion Drivers for ICM‑42370‑P. Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including ICM‑42370‑P sensor parameters such as full-scale range (FSR), output data rate (ODR), low-power or low-noise mode, and sensor interface to host (I3C℠, I²C, SPI). MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor. |
|
Product | Package Size (mm) | Gyro Full Scale Range (dps) | Gyro Sensitivity (LSB/°/sec) | Gyro Rate Noise (mdps/rtHz) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) | Purchase |
---|---|---|---|---|---|---|---|---|---|---|
ICM‑42370‑P | 2.5 × 3 × 0.76 | ±2 ±4 ±8 ±16 | 16384 8192 4096 2048 | I3C℠, I²C or SPI | 1.71 – 3.6 | |||||
DK‑42370-P | Comprehensive evaluation platform for ICM-42370-P. It enables quick development and evaluation of the ICM-42370-P with the eMD software package. |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-000300 – SmartMotion Platform User Guide | 1.2 | 2024-02-16 | |
AN-000266 – Accelerometer Low Power Mode | 1.2 | 2024-01-24 | |
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines | 1.5 | 2024-02-26 |
Environment / RoHS / Packaging Info | Version | Updated | Download |
---|---|---|---|
AN-000393 (pg. 20) – IMU PCB Packaging Info | 1.4 | 2024-01-19 | |
QAR-001-00 – InvenSense RoHS 2.0 | 9.1 | 2023-02-08 |
Software (Note: Account required to download) | Version | Uploaded | Download |
---|---|---|---|
SmartMotion Installer w/ MotionLink | 4.2.15 | 2024-02-15 | |
DK-42370-P SmartMotion eMD | 2.2.7 | 2024-02-27 |
|