TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartMotion  ›  6-Axis  ›  ICM-20602

ICM-20602

High-Performance 6-Axis MEMS MotionTracking™ Device

Note: The ICM-20602 is not recommended for new designs.

The ICM-20602 is a 6-axis MotionTracking device that combines a 3-axis gyroscope, 3-axis accelerometer, in a small 3 × 3 × 0.75 mm (16-pin LGA) package.

  • High-Performance Specs
    • Gyroscope sensitivity error: ±1%
    • Gyroscope noise: ±4mdps/√Hz
    • Accelerometer noise: 100µg/√Hz
  • Includes 1K-byte FIFO to reduce traffic on the serial bus interface, and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode
  • EIS FSYNC support

ICM-20602 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71V. Communication ports include I²C and high speed SPI at 10MHz.

ICM-20602

NOT RECOMMENDED FOR NEW DESIGNS


Target Markets

  • Smartphones and Tablets
  • Robotics (cleaning, lawnmowers, educational applications, etc.)
  • Sports
  • E-Scooter
  • Wearable Sensors
  • Virtual Reality headsets and controllers
  • IoT Applications

Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Accel Full Scale Range
(g)
Accel Sensitivity
(LSB/g)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)
Purchase

ICM-20602
3 × 3 × 0.75

Features & Benefits

  • 3-Axis Gyroscope with Programmable FSR of ±250dps, ±500dps, ±1000dps and ±2000dps
  • 3-Axis Accelerometer with Programmable FSR of ±2g, ±4g, ±8g and ±16g
  • User-programmable interrupts
  • Wake-on-motion interrupt for low power operation of applications processor
  • 1K byte FIFO buffer enables the applications processor to read the data in bursts
  • On-Chip 16-bit ADCs and Programmable Filters
  • Host interface: 10MHz SPI or 400kHz Fast Mode I²C
  • Digital-output temperature sensor
  • VDD operating range of 1.71 to 3.45V
  • MEMS structure hermetically sealed and bonded at wafer level
  • RoHS and Green compliant

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000176 – ICM-20602 Datasheet1.12018-06-17Datasheet
App Notes & User GuidesVersionUpdatedDownload
Software User Guide for ICM-20602 eMD2.12016-12-01User Guide
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines2.12025-03-28App Note
Software
(Note: Account required to download)
VersionUploadedDownload
SmartMotion Installer w/ MotionLink4.2.182024-10-09Download Zip File
SmartMotion Installer for DK-206021.0.62022-09-27Download Zip File

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.