Home › Solutions › SmartMotion › 6-Axis › ICM-20609 |
ICM-20609High Performance 6-Axis MEMS MotionTracking® Device and 4 Kbyte FIFO and Thin PackageThe ICM-20609 is a 6-axis MotionTracking device that combines a 3-axis gyroscope, 3-axis accelerometer, in a small 3 × 3 × 0.75 mm (16-pin LGA) package.
ICM-20609 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71V. Communication ports include I²C and high speed SPI at 8MHz. |
|
Product | Package Size (mm) | Gyro Full Scale Range (dps) | Gyro Sensitivity (LSB/°/sec) | Gyro Rate Noise (mdps/rtHz) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) | Purchase |
---|---|---|---|---|---|---|---|---|---|---|
![]() ICM-20609 | 3 × 3 × 0.75 | ±250 ±500 ±1000 ±2000 | 65.5 32.8 16.4 8.2 | ±2 ±4 ±8 ±16 | 8192 4096 2048 1024 | I²C or SPI | VDD | 1.71 - 3.45 |
|
|
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-000106 – ICM-20609 Datasheet | 1.5 | 2018-03-15 | ![]() |
App Notes & User Guides | Version | Updated | Download |
---|
|