TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartAutomotive  ›  DK-20380HT

DK-20380HT

Development Kit for IAM-20380HT Automotive Grade Motion Sensor

DK-20380HT is a comprehensive development platform for IAM-20380HT, a grade2 3-axis automotive grade MEMS gyroscope qualified according to AEC-Q100 reliability matrix. It is equipped with an on-board IAM-20380HT sensor.

Part of the SmartAutomotive platform, the DK-20380HT is designed around Atmel’s SAMG55 Cortex-M4 MCU, and can be used by developers for rapid evaluation and development of TDK InvenSense non-safety Automotive MEMS based solutions. This development kit includes an on-board Embedded Debugger, so external tools aren’t required to program or debug the SAMG55 MCU.

The development kit comes with evaluation software including MotionLink, a GUI based development tool and embedded motion drivers for IAM-20380HT.

MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the on-board IAM-20380HT motion sensor

DK-20380HT


Target Applications

  • Navigation Systems Aids for Dead Reckoning
  • Lift Gate Motion Detection
  • Accurate Location for Vehicle to Vehicle and Infrastructure
  • View Camera Stabilization and Vision Systems
  • Head-up display (HUD) and augmented reality HUD
  • Car Alarm
  • Telematics
  • Insurance Vehicle Tracking

Note: The DK-20380HT addresses a wide range of Automotive applications, including but not limited to the above


Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)
Purchase

IAM-20380HT
3 × 3 × 0.75±250
±500
±1000
±2000
131
65.5
32.8
16.4
0.008
0.008
0.008
0.008
I²C or SPIVDD1.71 – 3.6

DK‑20380HT
SmartAutomotive™ Development Kit for IAM-20380HT Automotive Sensor

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000521 – IAM-20380HT Datasheet1.02022-09-14Datasheet

Software
(Note: Account required to download)
VersionUploadedDownload
SmartMotion Installer w/ MotionLink4.2.182024-10-09Download Zip File
DK-20680A, DK-20680HP, and DK-20680HT eMD1.7.02025-06-16Download Zip File


    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.