|
Home › Solutions › SmartPressure › ICP-10110 |
ICP-10110High Accuracy, Low Power, 10 atm Waterproof Barometric Pressure & Temperature Sensor ICNote: The ICP-10110 is EOL The ICP-10110 barometric pressure sensor is based on MEMS capacitive technology which provides ultra-low noise at the lowest power, enabling industry leading relative accuracy, sensor throughput, and temperature stability. The pressure sensor can measure pressure differences with an accuracy of ±1 Pa, an accuracy enabling altitude measurement differentials as small as 5 cm, less than the height of a single stair step. Consuming only 1.3 µA @1 Hz, available in a small footprint 2 × 2.5 × 0.92 mm waterproof to 1.5m depth 8-pin LGA package, the ICP-10110 is ideally suited for mobile phones, wearable fitness monitoring, drones, and battery powered IoT. The ICP-10110 offers an industry leading temperature coefficient offset of ±0.5 Pa/°C. The combination of high accuracy, low power, temperature stability, waterproofing in a small footprint enables higher performance barometric pressure sensing for sports activity identification, mobile indoor/outdoor navigation, and altitude-hold in drones. |
|
|
| Product | Package Size (mm) | Waterproof | Range (kPa) | Power Consumption (µA) | Digital Output | Logic Supply Voltage | Operating Voltage Supply | Status | Purchase |
|---|---|---|---|---|---|---|---|---|---|
![]() ICP-10110 (EOL) | 2 × 2.5 × 0.92 | EOL | |||||||
![]() DK-10110 | SmartPressure™ Development Kit for ICP-10110 Pressure Sensor | ||||||||
|
|
| App Notes & User Guides | Version | Updated | Download |
|---|---|---|---|
| AN-000119 – Differential Pressure Sensing using ICP-101xx and ICM-20789 for Altitude-Hold in Drones | 1.1 | 2017-10-04 | ![]() |
|
|