Introducing Product Longevity Program

Longevity starts with R&D and continues throughout the lifecycle of the product. Starting from the ground up, we designed and engineered products with longevity in mind. These products are designed for harsher environments, tested and manufactured to higher accuracy and stability, performance resiliency and accuracy. Starting with select SmartIndustrial™ and SmartAutomotive™ products, we have committed to 10 years of product support, giving you more confidence in your own design longevity.

Find out more about this program below and contact us if you need more information.

Product Longevity Program

Committed Industrial Motion Products

ProductTypePackage
Size

(mm)
Gyro
Sensing Range

(º/sec)
Accel
Sensing Range

(g)
InterfaceCommentsPurchaseStarting Date

IIM-42652
6-Axis IMU2.5 × 3 × 0.91
14-pin LGA
±2000±16I3C℠ / I²C / SPICompact, lower power, extended temperature rangeDec. 2020

IIM-42352
3-Axis
Accelerometer
2.5 × 3 × 0.91
14-pin LGA
N/A±16I3C℠ / I²C / SPILow noise accelerometer for vibration sensingDec. 2020

IIM-42351
3-Axis
Accelerometer
2.5 × 3 × 0.91
14-pin LGA
N/A±16I3C℠ / I²C / SPILow noise accelerometer for tilt sensingDec. 2020

IIM-46230
6-Axis IMUModule±2000±16UART / SPIHigh performance, fault tolerant, low bias instabilityNov. 2021

IIM-46234
6-Axis IMUModule±480±8UART / SPIHigh performance, fault tolerant, low bias instabilityNov. 2021

IIM-20670
6-Axis IMU4.5 × 4.5 × 1.1
24-pin DQFN
±1966±64SPIHigh thermal stability, six independent drivesMay 2023

Committed Automotive Motion Products

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Accel Full Scale Range
(g)
Accel Sensitivity
(LSB/g)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)
PurchaseStarting Date

IAM‑20680HT
3 × 3 × 0.75±250
±500
±1000
±2000
131
65.5
32.8
16.4
0.005±2
±4
±8
±16
16384
8192
4096
2048
I²C or SPIVDD1.71 – 3.6Dec. 2021

The Fine Print

InvenSense, a TDK Group Company (“TDK InvenSense”) is committed through its Product Longevity Program (“PLP”) to ensure that its customers will have access to a stable supply of products for their designs. Products are selected for the PLP from products developed for the automotive, and industrial markets.

Products participating in the PLP are expected to have a long product life and participating products will be available for a minimum of 10 years from product launch, subject to our standard end-of-life notification policies.

PLP products will remain in the PLP even if the product is transferred to another manufacturing facility. If we transfer a PLP product to another facility, we will requalify the product to maximize form, fit and function compatibility. In limited cases (for example, in the event of a large volume decrease, technology or manufacturing change), a PLP Product may be replaced by a compatible product.




pexels

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.