ICP-101xx: High Accuracy, Low Power, Waterproof Barometric Pressure and Temperature Sensor IC

The ICP-101xx barometric pressure sensor family is based on MEMS capacitive technology which provides ultra-low noise at the lowest power, enabling industry leading relative accuracy, sensor throughput, and temperature stability. The pressure sensor can measure pressure differences with an accuracy of ±1 Pa, an accuracy enabling altitude measurement differentials as small as 5 cm, less than the height of a single stair step.

Consuming only 1.3 µA @1 Hz, available in a small footprint 2 mm x 2 mm x 0.72 mm waterproof to 1.5m depth 10-pin LGA package (ICP-10100), the ICP-101xx is ideally suited for mobile phones, wearable fitness monitoring, drones, and battery powered IoT devices.

The ICP-101xx offers an industry leading temperature coefficient offset of ±0.5 Pa/°C. The combination of high accuracy, low power, temperature stability, waterproofing in a small footprint enables higher performance barometric pressure sensing for sports activity identification, mobile indoor/outdoor navigation, and altitude-hold in drones.

Featured Video: Enhanced Security System using motion and pressure sensors

Browse and compare our Pressure Sensor Products at the TDK Product center!

Product Details

Part # Package Size Package Lid
UNITS: (mm)
ICP-10101
ICP-10101
2 x 2 x 0.72mm LGA-10L 1-Hole
ICP-10111
ICP-10111
2 x 2.5 x 0.92mm LGA-8L 1-Hole
ICP-10100
ICP-10100
2 x 2 x 0.72mm LGA-10L 3-Hole: 1.5m Waterproof
ICP-10110
ICP-10110
2 x 2.5 x 0.92mm LGA-8L 3-Hole: 1.5m Waterproof

Features

  • Pressure operating range: 30 to 110 kPa
  • Noise and current consumption
  • 0.4 Pa @ 10.4 µA (ULN mode)
  • 0.8 Pa @ 5.2 µA (LN mode)
  • 3.2 Pa @ 1.3 µA (LP mode)
  • Pressure Sensor Relative Accuracy: ±1 Pa for any 10 hPa change
  • Pressure Sensor Absolute Accuracy: ±1 hPa
  • Pressure Sensor Temperature Coefficient Offset: ±0.5 Pa/°C
  • Temperature Sensor Absolute Accuracy: ±0.4°C
  • IPx8: Waterproof to 1.5m depth (ICP-10100 & ICP-10110)