TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartAutomotive  ›  DK-20680A

DK-20680A

Development Kit for IAM-20680 Automotive Grade Motion Sensor

DK-20680A is a comprehensive development platform for IAM-20680, a MEMS 6-axis automotive grade inertial motion sensor qualified according to AEC-Q100 reliability matrix. It is equipped with an on-board IAM-20680 sensor.

Part of the SmartAutomotive platform, the DK-20680A is designed around Atmel’s SAMG55 Cortex-M4 MCU, and can be used by developers for rapid evaluation and development of TDK InvenSense non-safety Automotive MEMS based solutions. The DK SmartMotion kit includes an on-board Embedded Debugger, so external tools aren’t required to program or debug the SAMG55 MCU

The development kit comes with evaluation software including MotionLink, a GUI based development tool and embedded motion drivers for IAM-20680.

MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the on-board IAM motion sensor.

DK-20680A


Featured Markets

  • Navigation Systems Aids for Dead Reckoning
  • Lift Gate Motion Detection
  • Accurate Location for Vehicle to Vehicle and Infrastructure
  • View Camera Stabilization and Vision Systems
  • Head-up display (HUD) and augmented reality HUD
  • Car Alarm
  • Telematics
  • Insurance Vehicle Tracking

Note: The IAM-20680 addresses a wide range of Automotive applications, including but not limited to the above




Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Accel Full Scale Range
(g)
Accel Sensitivity
(LSB/g)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)

IAM-20680
3 × 3 × 0.75±250
±500
±1000
±2000
131
65.5
32.8
16.4
0.008±2
±4
±8
±16
16384
8192
4096
2048
I²C or SPIVDD1.71 – 3.6

DK‑20680A
SmartAutomotive™ Development Kit for IAM-20680 Automotive Sensor

 

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DK-20680A, DK-20680HT, and DK-20680HP Product Brief2020-12-02Product Brief

App Notes & User GuidesVersionUpdatedDownload
AN-IVS-0002A-00 – MEMS Motion Handling and Assembly Guide4.42024-01-24App Note
Universal EVB Schematics
2013-08-23

Software
(Note: Account required to download)
VersionUploadedDownload
SmartMotion Installer w/ IndustrialMotionLink1.0.12023-04-18Download Zip File
DK-20680A, DK-20680HP, and DK-20680HT eMD1.5.02021-11-12Download Zip File

    Contact Us Directly

    If you would like more information about our Automotive Grade Products, please fill out the information below and we will get back to you as soon as we can.