Home › Solutions › SmartAutomotive › IAM-20680 |
IAM-20680High-Performance Automotive 6-Axis MotionTracking® DeviceNOTE: We recommend using the IAM-20680HT for all new designs. The IAM-20680 is a 6-axis MotionTracking device for automotive applications; it combines a 3-axis gyroscope, and a 3-axis accelerometer in a small, 3 × 3 × 0.75 mm (16-pin LGA) package. It features a 512-byte FIFO that can lower the traffic on the serial bus interface, and reduces power consumption by allowing the system processor to burst read sensor data and then enter a low-power mode. The IAM-20680, with its 6-axis integration, enables manufacturers to eliminate the costly and complex selection, qualification, and system level integration of discrete devices, guaranteeing optimal motion performance. The gyroscope has a programmable full-scale range of ±250, ±500, ±1000, and ±2000 degrees/sec. The accelerometer has a user-programmable accelerometer full-scale range of ±2g, ±4g, ±8g, and ±16g. Factory-calibrated initial sensitivity of both sensors reduces production-line calibration requirements. Other industry-leading features include on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features I²C and SPI serial interfaces, a VDD operating range of 1.71 to 3.45V, and a separate digital IO supply, VDDIO from 1.71V to 3.45V. Communication with all registers of the device is performed using either I²C at 400kHz or SPI at 8MHz. By leveraging its patented and volume-proven CMOS-MEMS fabrication platform, InvenSense has driven the package size down to a footprint with a thickness of 0.75 mm to provide a very small yet high-performing package at a low cost. The device provides high robustness by supporting 10,000g shock reliability. Publicly Available IAM-20680 MotionApps Driver |
|
|
Product | Package Size (mm) | Gyro Full Scale Range (dps) | Gyro Sensitivity (LSB/°/sec) | Gyro Rate Noise (mdps/rtHz) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) |
---|---|---|---|---|---|---|---|---|---|
![]() IAM-20680 | 3 × 3 × 0.75 | ±250 ±500 ±1000 ±2000 | 131 65.5 32.8 16.4 | 0.008 | ±2 ±4 ±8 ±16 | 16384 8192 4096 2048 | I²C or SPI | VDD | 1.71 – 3.6 |
![]() DK‑20680A | SmartAutomotive™ Development Kit for IAM-20680 Automotive Sensor |
|
|
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-000196 – IAM-20680 Datasheet | 1.1 | 2018-01-30 | ![]() |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-IVS-0002A-00 – MEMS Motion Handling and Assembly Guide | 4.4 | 2024-01-24 | ![]() |
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines | 2.0 | 2025-03-18 | ![]() |
AN-000326 – Automotive Motion Sensor UEVB User Guide | 1.0 | 2021-11-11 | ![]() |
Software (Note: Account required to download) | Version | Uploaded | Download |
---|---|---|---|
SmartMotion Installer w/ MotionLink | 4.2.18 | 2024-10-09 | ![]() |
DK-20680A, DK-20680HP, and DK-20680HT eMD | 1.7.0 | 2025-06-16 | ![]() |
IAM-20680 CAD Symbols and Footprint | ![]() |
|