NOTICE: The INMP405 is no longer recommended for new designs. For the suggested replacement, please click here.

The INMP405 is a high quality, low cost, low power, analog output bottom-ported omnidirectional MEMS microphone. The INMP405 consists of a MEMS microphone element, an impedance converter, and an output amplifier. The INMP405 sensitivity specification makes it an excellent choice for both near field and far field applications. The INMP405 has a high SNR and flat, wideband frequency response, resulting in natural sound with high intelligibility. The specially designed low-frequency cutoff reduces wind noise. Low current consumption enables long battery life for portable applications. The INMP405 complies with the TIA-920 Telecommunications Telephone Terminal Equipment Transmission Requirements for Wideband Digital Wireline Telephones standard.

The INMP405 is available in an ultra-miniature 3.35 mm × 2.50 mm × 0.88 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation. The INMP405 is halide free.

Product Details

Part # Market Status Output Port Location SNR AOP Sensitivity Package Size LF Cutoff
UNITS: dBA dB SPL dBV (mm) Hz

Not Recommended for New Designs

Part # Market Status Output Port Location SNR AOP Sensitivity Package Size LF Cutoff
UNITS: dBA dB SPL dBV (mm) Hz
INMP405
INMP405
NR/ND Analog Bottom 62 120 -38 3.35 x 2.5 x 0.88 N/A

Documentation & Resources

Features

  • Tiny 3.35 mm × 2.50 mm × 0.88 mm Surface-Mount Package
  • High SNR of 62 dBA
  • High Sensitivity of −38 dBV
  • Flat Frequency Response from 200 Hz to 15 kHz
  • Low Current Consumption: <250 μA
  • Single-Ended Analog Output
  • High PSRR of 70 dB
  • Compatible with Sn/Pb and Pb-Free Solder Processes
  • RoHS/WEEE Compliant

TPI car

row of bicycles

TRACK map 2

TRACK map

    Contact Us Directly

    If you would like more information about our Trusted Location Solutions, please fill out the information below and we will get back to you as soon as we can.










    RIDE map

    loading