Home  ›  Solutions  ›  SmartMotion  ›  6-Axis  ›  ICG-20660/L

ICG-20660/L

High-Performance 6-Axis OIS/EIS-Optimized MEMS Motion Sensor

Note: The ICM-20660/L is marked as EOL and is not recommended for new designs.

The ICG-20660/L is a 6-axis MotionTracking device that combines a 3-axis gyroscope, 3-axis accelerometer, in a small 3x3x0.75 mm (16-pin LGA) package.

  • High performance specs
    • ICG-20660L: Gyroscope sensitivity error: ±1%
    • Gyroscope noise: 6.5mdps/√Hz
  • Includes 512-byte FIFO to reduce traffic on the serial bus interface, and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode
  • EIS FSYNC support

The only difference between the 2 devices is the gyro initial sensitivity where it’s 1% on ICG-20660 and it’s 3% on ICG- 20660.

The ICG-20660 includes on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features an operating voltage range down to 1.71V. Communication ports include I 2 C and high speed SPI at 7MHz.

ICG-20660/L

EOL


Target Markets

  • OIS (Optical Image Stabilization) in phone camera modules, DSLR, and DSC
  • EIS (Electronic Image Stabilization) in DSC, and phone camera modules

Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Accel Full Scale Range
(g)
Accel Sensitivity
(LSB/g)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)
Purchase

ICG‑20660/L
3 × 3 × 0.75

Features & Benefits

  • ICG-20660L: ±1% Gyro initial sensitivity eliminates OIS dynamic calibration
  • ICG-20660: ±3% Gyro initial sensitivity
  • 3-Axis optimized OIS/EIS programmable gyro FSR of ±125dps, ±250dps, ±500dps and ±250dps
  • 3-Axis Accelerometer with Programmable FSR of ±2g, ±4g, ±8g and ±16g
  • User-programmable interrupts
  • Wake-on-motion interrupt for low power operation of applications processor
  • 512-byte FIFO buffer enables the applications processor to read the data in bursts
  • On-Chip 16-bit ADCs and Programmable Filters
  • Host interface: 7MHz SPI or 400kHz Fast Mode I²C
  • Digital-output temperature sensor
  • VDD operating range of 1.71 to 3.45V
  • MEMS structure hermetically sealed and bonded at wafer level
  • RoHS and Green compliant

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000135 – ICG-20660/L Datasheet1.22021-03-18Datasheet
App Notes & User GuidesVersionUpdatedDownload

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.