TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartIndustrial  ›  DK-42652

DK-42652

Development Platform for IIM-42652

The DK-42652 is a comprehensive development platform for IIM-42652, a 6-axis SmartIndustrial™ MotionTracking device that supports an extended operating temperature range.

The platform, designed around Microchip G55 MCU can be used by developers for rapid evaluation and development of IIM-42652 based solutions. The DK-42652 includes an on-board Embedded Debugger so external tools are not required to program or debug the G55 MCU.

The development kit comes with necessary software including InvenSense Motion Link, a GUI based development tool and embedded Motion Drivers for IIM-42652.

Embedded Motion Drivers (eMD) consists of a set of APIs to configure various aspects of the platform including IIM-42652 sensor parameters such as full-scale range (FSR), output data rate (ODR), low-power or low-noise mode, and sensor interface to host (I3C℠, I²C, SPI).

MotionLink is a GUI based development tool included with the platform. It can be used to capture and visualize the sensor data from the motion sensor.


Product Details

ProductTypePackage
Size

(mm)
Gyro
Sensing Range

(º/sec)
Accel
Sensing Range

(g)
InterfaceCommentsPurchase

IIM-42652
6-Axis IMU2.5 × 3 × 0.91
14-pin LGA
±2000±16I3C℠ / I²C / SPICompact, lower power, extended temperature range

DK-42652
The DK-42652 is a comprehensive evaluation platform for IIM-42652. It enables quick development and evaluation of the IIM-42652 with the eMD software package.
 

Documentation & Resources

App Notes & User GuidesVersionUpdatedDownload
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines2.12025-03-28App Note
AN-000300 – SmartMotion Platform User Guide1.22024-02-16User Guide
Software
(Note: Account required to download)
VersionUploadedDownload
SmartMotion Installer w/ MotionLink4.2.182024-10-09Download Zip File
DK-42652 SmartIndustrial eMD1.1.0Download Zip File

    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.