TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartAutomotive  ›  IAM-20380HT

IAM-20380HT

High Performance Automotive Grade2 3-Axis Gyroscope

The IAM-20380HT is a grade2 3-axis gyroscope MotionTracking device for Automotive non-safety applications in a thin 3 × 3 × 0.75 mm³ (16-pin LGA) package. It also features a 4096-byte FIFO that can lower the traffic on the serial bus interface and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode. IAM-20380HT, with its 3-axis integration, enables manufacturers to eliminate the costly and complex selection, qualification, and system level integration of discrete devices, guaranteeing optimal motion performance.

The gyroscope has a programmable full-scale range of ±250 dps, ±500 dps, ±1000 dps and ±2000 dps. Factory-calibrated initial sensitivity of both sensors reduces production-line calibration requirements.

Other industry-leading features include on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and two programmable interrupts. The device features I²C and SPI serial interfaces, a VDD operating range of 1.71V to 3.6V, and a separate digital IO supply, VDDIO from 1.71V to 3.6V.

IAM-20380HT


Target Applications

  • Navigation Systems Aids for Dead Reckoning
  • Lift Gate Motion Detection
  • Accurate Location for Vehicle to Vehicle and Infrastructure
  • View Camera Stabilization and Vision Systems
  • Head-up display (HUD) and augmented reality HUD
  • Car Alarm
  • Telematics
  • Insurance Vehicle Tracking



Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)
Purchase

IAM-20380HT
3 × 3 × 0.75±250
±500
±1000
±2000
131
65.5
32.8
16.4
0.008
0.008
0.008
0.008
I²C or SPIVDD1.71 – 3.6

DK‑20380HT
SmartAutomotive™ Development Kit for IAM-20380HT Automotive Sensor

Features & Benefits

  • Digital-output X-, Y-, and Z-axis angular rate sensors (gyroscopes) with a user-programmable full-scale range of ±250dps, ±500dps, ±1000dps, and ±2000dps, integrated 16-bit ADCs
  • User-programmable digital filters for gyroscope and temperature sensor
  • Final test at -40°C, 25°C, and +105°C
  • Embedded Self-test
  • Two interrupt lines
  • Reliability testing performed according to AEC–Q100: PPAP and qualification report available upon request
 

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000521 – IAM-20380HT Datasheet1.02022-09-14Datasheet


Longevity Commitment

Introducing Product Longevity Program. Longevity starts with R&D and continues throughout the lifecycle of the product. Starting with select SmartIndustrial™ and SmartAutomotive™ products, we have committed to 10 years of product support, giving you even more confidence in your design longevity.

Longevity Commitment Program

    Contact Us Directly

    If you would like more information about our Automotive Grade Products, please fill out the information below and we will get back to you as soon as we can.