Home › Solutions › SmartMotion › 6-Axis › ICM-20690 |
ICM-206906-Axis MotionTracking® Device for Optical Image Stabilization (OIS) applicationsNote: The ICM-20690 is marked as EOL and is not recommended for new designs. The ICM-20690 is a 6-axis MotionTracking device with a main Interface for UI and an Auxiliary interface configurable as SPI slave for Optical Image Stabilization (OIS) applications or as I²C Master to support other sensors such as compass or pressure sensor. It is available in a 2.5 × 3 × 0.91mm 14-pin LGA package.
Other industry-leading features include on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features I²C and SPI serial interfaces, a VDD operating range of 1.71 to 3.45V, and a separate digital IO supply, VDDIO from 1.71V to 3.45V. |
|
Product | Package Size (mm) | Gyro Full Scale Range (dps) | Gyro Sensitivity (LSB/°/sec) | Gyro Rate Noise (mdps/rtHz) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) | Purchase |
---|---|---|---|---|---|---|---|---|---|---|
![]() ICM-20690 | 2.5 × 3 × 0.91 | ±31.25 ±62.5 ±125 ±250 ±500 ±1000 ±2000* *for UI and OIS paths | ±2 ±4 ±8 ±16g (UI path) ±1 ±2 ±4 ±8g (OIS path) | I²C or SPI | VDD | 1.71 – 3.45 |
|
|
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-000178 – ICM-20690 Datasheet | 1.0 | 2016-10-11 | ![]() |
App Notes & User Guides | Version | Updated | Download |
---|
|