Home  ›  Solutions  ›  SmartSound  ›  Digital Microphones  ›  INMP621

INMP621

Wide Dynamic Range Microphone with PDM Digital Output

Note: The INMP621 is marked as EOL and is not recommended for new designs.

The INMP621 is a high sound pressure level (SPL), ultra-low noise, low power, digital output, bottom ported omnidirectional MEMS microphone. This microphone clips at 133 dB SPL, which is useful for clearly capturing audio in loud environments. The INMP621 consists of a MEMS microphone element and an impedance converter amplifier followed by a fourth-order Σ-Δ modulator. The digital interface allows the pulse density modulated (PDM) output of two microphones to be time multiplexed on a single data line using a single clock. The INMP621 is pin compatible with the INMP421 and INMP521 microphones, providing an easy upgrade path.

The INMP621 has a high SNR of 65 dBA and sensitivity of −46 dBFS. The INMP621 has an extended wideband frequency response, resulting in natural sound with high intelligibility. Low current consumption, and a sleep mode with less than 5.5 µA of current consumption, enable long battery life for portable applications.

The INMP621 is available in a thin 4 × 3 × 1 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation.

INMP621

EOL


Featured Markets

  • Smartphones and Feature Phones
  • Microphone Arrays
  • Tablet Computers
  • Teleconferencing Systems
  • Digital Still and Video Cameras
  • Bluetooth Headsets
  • Notebook PCs
  • Security and Surveillance

Product Details

ProductPackage
Size
OutputPort
Location

SNR
(dBA)
AOP
(dB SPL)
Sensitivity
(dbfs)
LF Cutoff
(Hz)
Status
Purchase

INMP621
4 × 3 × 1PDMBottom65133-4645NR/ND
(T5838
recommended)

Features & Benefits

  • 133 dB SPL Acoustic Overload Point
  • Small and Thin 4 × 3 × 1 mm Surface-Mount Package
  • Omnidirectional Response
  • Very High SNR: 65 dBA
  • Sensitivity of −46 dBFS
  • Extended Frequency Response from 45 Hz to >20 kHz
  • Low Current Consumption: 1.2 mA
  • Sleep Mode for Extended Battery Life, 5.5 µA Consumption
  • High Power Supply Rejection (PSR): −100 dBFS
  • Fourth-Order Σ-Δ Modulator
  • Digital Pulse Density Modulation (PDM) Output
  • Compatible with Sn/Pb and Pb-Free Solder Processes
  • RoHS/WEEE Compliant

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
INMP621 Datasheet1.32019-09-04Datasheet


    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the form below and we will get back to you as soon as we can.