NEWLY ANNOUNCED AT CES 2021

SmartEnviro™

CO₂ Sensor | ICE-11101

(Formerly TCE-11101)

The ICE-11101 is a miniaturized, ultra-low power MEMS sensor for accurate detection of Carbon Dioxide (CO₂). It features integrated electronics that offers digital I²C communication, along with an on-board processor to support background processing and user configurability. The ICE-11101 also features a very wide range of sensing capability, from 400 to 50,000 ppm of CO₂.

SmartAutomotive™

Industry-leading 6-axis ASIL-B MEMS IMU

IAM-20685

The IAM-20685 is a new monolithic 6-axis IMU with six separate masses and ASIL-B rating. Industry-leading small size automotive 6-axis ASIL-B MEMS IMU (3-axis accelerometer, 3-axis gyroscope). Unparalleled low-power consumption in its product category. Developed according to ISO 26262. Automotive qualified per AEC-Q100 grade 2 with an operating range of -40°C to 105°C.

SmartMotion™

MotionTracking™ solutions with dedicated bundled software

SmartSound™

Announced at CES 2021

T5838: The World’s Lowest Power PDM Mic with Acoustic Activity Detect

The T5838 is a 68dB SNR, 133dB AOP, and world’s lowest power Pulse Density Modulation (PDM) digital MEMS microphone. Featuring “Acoustic Activity Detect” which supports configurable wake-on-sound functionality at power levels as low as 20 µA.

Press Release   |   Contact Us   |   T5838 Product Page

SmartPressure™

Industry’s Lowest Noise and Lowest Power MEMS Pressure Sensor

ICP-20100

The ICP-20100 is a MEMS barometric pressure sensor with Industry-leading relative accuracy, sensor throughput, and temperature stability. Also achieving the industry’s lowest pressure noise of 0.4 Pa RMS, while attaining the industry’s lowest power consumption of 1.0 µA.

SmartIndustrial™

Compact, Low-Power Motion Sensing Industrial Family

IIM-42652

The IIM-42652 is a compact, low power, and low cost 6-axis IMU (accelerometer and gyroscope) with support for extended temperature range enables a range of industrial IoT applications including navigation and stabilization of industrial machinery and robots.

IIM-42352

The IIM-42352 is a very low noise and low power 3-axis accelerometer that measures wide range vibration frequencies and enables predictive maintenance of industrial equipment.

IIM-42351

The IIM-42351 is a compact 3-axis accelerometer with very low noise sensors enables precise tilt sensing of industrial assets.