SmartAutomotive™

MEMS Motion Sensors & Microphones Built for Automotive Applications

Automotive Grade MEMS Sensors

AEC-­Q100 reliability testing performed and PPAP documentation available.

We provide Automotive MEMS sensors which have reliability testing performed according to AEC–­Q100 and provide PPAP and qualification data upon request. These are designed or specifically qualified and tested for the Automotive market with those unique needs in mind. These support the rapid growth of convenience, infotainment, telematics, Advanced Driver Assistance Systems ­(ADAS), and other technological features for the Automobile.

Consumer Grade MEMS Sensors

These Products DO NOT follow any Automotive Qualifications, nor PPAP documentation.

We have a full product line of various consumer grade sensors, some of which have features that could be used in an automotive environment. These do not carry any automotive qualifications, but may be suitable for your applications. Please keep in mind that we do not offer to qualify non-­automotive parts for automotive applications.

SmartSonic™

Ultrasonic Vision Platform

Latest Generation of the industry leading Ultrasonic MEMS Time-of-Flight Vision Platform, bringing you even higher performance for your ultrasonic applications. These updates bring extended battery life via its ultra-low power consumption and is highly flexible thanks to a large amount of embedded program and data memory.

ICU-10201

ICU-20201

Ultrasonic Time-of-Flight Range Sensor, ideal for measuring the range of objects between 10cm and 1.2m, and offers a customizable field-of-view of up to 180º.

Ultrasonic Time-of-Flight Range Sensor, ideal for measuring the range of objects between 20cm and 5m, and offers a customizable field-of-view of up to 180º

SmartRobotics™

MEMS Based Robotics Platform

Robotics development just took a leap forward with our fully integrated hardware & software product, RoboKit1. Putting the spark of life into your robotics application.

RoboKit1-DK

TDK RoboKit1

  • TDK RoboKit1 Development Kit
  • CH101 Ultrasonic Sensor & cable (3x)
  • Open-source board design files, firmware, and ROS drivers
  • TDK RoboKit1-DK Package
  • 3D printed robot shell with sockets for ToF sensors
  • Chassis with metal plates, standoffs, wheels and motors
  • Industrial IMU (IIM-46230)
  • ESP32 BLE module for Bluetooth connectivity

SmartMotion® UHP

Ultra-High Performance Motion

Our Highest performance 6-axis motion sensor family feature the world’s first BalancedGyro technology, on-chip self calibration, and industry's lowest current consumption at 420uA.

ICM-456xy

The ICM-456xy is an ultra-high-performance 6-axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption.

SmartSound™

Scalable Digital Microphone Series

T58xx Series MEMS Microphones feature a scalable approach to get you the right performance you need, with best uW/SNR in the Industry and ultra-low power.

T5848

T5838

The T5848 is a low noise, high AOP I²S microphone with a 24‑bit PCM output for direct connection to a wide variety of SoCs. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20µA.

The T5838 is a low noise, high AOP digital Pulse Density Modulation (PDM) microphone using a fifth-order Σ‑Δ modulator. It also features Acoustic Activity Detect (AAD), a new ultra-low power edge processing feature consuming as low as 20µA.

T5837

T5828

The T5837 is a low noise, high AOP digital Pulse Density Modulation (PDM), Multi-Mode microphone using a fifth-order Σ‑Δ modulator.

The T5828 is a low noise, high AOP digital MEMS microphone in a small package with a fifth‑order Σ‑Δ modulator. The digital interface is a MIPI Alliance SoundWire® compliant interface which allows for control bits and bi‑directional data flow.

    Contact Us Directly

    If you would like more information about our Products Announced at CES 2022, please fill out the information below and we will get back to you as soon as we can.