Home › Solutions › SmartAutomotive › IAM-20680HV |
IAM-20680HVHigh-Value SmartAutomotive™ 6-Axis MotionTracking® MEMS Device for Automotive ApplicationsThe IAM-20680HV is a Grade 2 (-40ºC to 105ºC), cost effective, 6-axis MotionTracking device for Automotive non-safety applications that combines a 3-axis gyroscope and a 3-axis accelerometer in a thin 3 × 3 × 0.75 mm³ (16-pin LGA) package. Specifications are guaranteed up to 105°C, while the component can withstand an operating temperature up to 125°C without damage. IAM-20680HV, with its 6-axis integration, enables manufacturers to eliminate the costly and complex selection, qualification, and system level integration of discrete devices, guaranteeing optimal motion performance. IAM-20680HV is pin-to-pin and register compatible with the full automotive non-safety product family (IAM-20680/HT/HP, IAM-20380/HT, IAM-20381/HT). The gyroscope has a programmable full-scale range of ±125 dps, ±250 dps, ±500 dps, and ±1000 dps. Accelerometer has a user-programmable full-scale range of ±2g, ±4g, ±8g, and ±16g. Factory-calibrated initial sensitivity of both sensors reduces production-line calibration requirements. Other industry-leading features include on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, two programmable interrupts, and a per-axis programmable Wake-on-Motion functionality. The device features I²C and SPI serial interfaces, a VDD operating range of 1.71 V to 3.6 V, and a separate digital IO supply, VDDIO from 1.71 V to 3.6 V. |
![]() |
|
Product | Package Size (mm) | Gyro Full Scale Range (dps) | Gyro Sensitivity (LSB/°/sec) | Gyro Rate Noise (mdps/rtHz) | Accel Full Scale Range (g) | Accel Sensitivity (LSB/g) | Digital Output | Logic Supply Voltage (V) | Operating Voltage (V) | Purchase |
---|---|---|---|---|---|---|---|---|---|---|
![]() IAM‑20680HV | 3 × 3 × 0.75 | ±125 ±250 ±500 ±1000 | 131 65.5 32.8 16.4 | 0.005 | ±2 ±4 ±8 ±16 | 16384 8192 4096 2048 | I²C or SPI | VDD | 1.71 – 3.6 |
|
|
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-000612 – IAM-20680HV Datasheet | 1.0 | 2025-02-26 | ![]() |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-000393 – IMU PCB Design and MEMS Assembly Guidelines | 2.0 | 2025-03-18 | ![]() |
AN-000393 (pg. 26) – IMU PCB Packaging Info | 1.8 | 2024-07-25 | ![]() |
AN-000143 – IAM-20680xx, IAM-20380xx, IAM-20381xx Accel and Gyro Self-Test Implementation | 5.0 | 2023-07-31 | ![]() |
AN-000409 – IAM-20680xx Wake-on-Motion User Guide | 2.0 | 2025-02-19 | ![]() |
AN-000385 – Motion Sensor IAM-2038x/680x EVB User Guide | 1.4 | 2024-10-11 | ![]() |
Software (Note: Account required to download) | Version | Uploaded | Download |
---|---|---|---|
SmartMotion Installer w/ MotionLink | 4.2.18 | 2024-10-09 | ![]() |
DK-20680A, DK-20680HP, and DK-20680HT eMD | 1.5.0 | 2021-11-12 | ![]() |
|
|