Home › Solutions › SmartSound › Analog Microphones › T4076 |
T4076Analog MEMS Microphone with High-SNR in Small Package SizeThe T4076 is an analog MEMS microphone with high signal to noise ratio and low current consumption. The T4076 includes a MEMS microphone element, an impedance converter, and an output amplifier. The T4076 is available in a very small 2.75 × 1.85 × 0.9 mm bottom port surface-mount package. Other high-performance specifications include 127 dB SPL acoustic overload point, tight ±1 dB sensitivity tolerance and 63 dB(A) SNR. MPN: MMICT4076-00-908 |
|
Product | Package Size | Output | Port Location | SNR (dBA) | AOP (dB SPL) | Sensitivity (dbfs) | LF Cutoff (Hz) | Status | Purchase |
---|---|---|---|---|---|---|---|---|---|
T4076 | 2.75 × 1.85 × 0.9 | Analog | Bottom | 63 | 127 | n/a | EOL |
|
|
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
T4076 Datasheet | 8 | 2019-09-04 | |
T4076 Product Brief and EVAL PCB Information | 2019-08-05 |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-100 – MEMS Microphone Handling and Assembly Guide | 1.5 | 2017-07-12 | |
AN-1112 – Microphone Specifications Explained | 1.1 | 2016-06-15 | |
AN-1124 – Recommendations for Sealing InvenSense Bottom-Port MEMS Microphones from Dust and Liquid Ingress | 1.0 | 2014-03-21 | |
AN-1140 – Microphone Array Beamforming | 1.0 | 2013-12-31 | |
AN-1003 – Recommendations for Mounting and Connecting InvenSense MEMS Microphones | 1.0 | 2013-12-31 | |
AN-1165 – Op Amps for MEMS Microphone Preamp Circuits | 1.0 | 2013-12-31 | |
Low Self Noise: The First Step to High-Performance MEMS Microphone Applications | 1.0 | 2013-12-31 | |
Analog and Digital MEMS Microphone Design Considerations | 1.0 | 2013-12-31 | |
Understanding Microphone Sensitivity | 1.0 | 2013-12-18 |
|