|
Home › Solutions › SmartSound › Digital Microphones › INMP521 |
INMP521Ultra Low-Noise Microphone with Bottom Port and PDM Digital OutputThe INMP521 is a high performance, ultra-low noise, low power, digital output bottom-ported omnidirectional MEMS microphone. The INMP521 consists of a MEMS microphone element and an impedance converter amplifier, followed by a fourth-order Σ-Δ modulator. The digital interface allows for the pulse density modulated (PDM) output of two microphones to be time multiplexed on a single data line using a single clock. The INMP521 is function and pin compatible with the INMP421 microphone, providing an easy upgrade path. The INMP521 has a very high SNR and common sensitivity of −26 dBFS, making it an excellent choice for far field applications. The INMP521 has an extended wideband frequency response resulting in natural sound with high intelligibility. Low current consumption and a sleep mode with less than 1 µA current consumption enables long battery life for portable applications. The INMP521 complies with the TIA-920 Telecommunications Telephone Terminal Equipment Transmission Requirements for Wideband Digital Wireline Telephones standard. The INMP521 is available in a thin 3 × 4 × 1 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation. The INMP521 is halide free. |
|
|
| Product | Package Size | Output | Port Location | SNR (dBA) | AOP (dB SPL) | Sensitivity (dbfs) | LF Cutoff (Hz) | Status | Purchase |
|---|---|---|---|---|---|---|---|---|---|
![]() INMP521 | 4 × 3 × 1 | PDM | Bottom | 65 | 120 | -26 | 100 | Last Time Buy |
|
|
| Datasheet / Product Brief | Version | Updated | Download |
|---|---|---|---|
| INMP521 Datasheet | 1.1 | 2014-05-21 | ![]() |
| App Notes & User Guides | Version | Updated | Download |
|---|---|---|---|
| AN-100 – MEMS Microphone Handling and Assembly Guide | 1.5 | 2017-07-12 | ![]() |
| AN-1124 – Recommendations for Sealing InvenSense Bottom-Port MEMS Microphones from Dust and Liquid Ingress | 1.0 | 2014-03-21 | ![]() |
| Low Self Noise: The First Step to High-Performance MEMS Microphone Applications | 1.0 | 2013-12-31 | ![]() |
| Analog and Digital MEMS Microphone Design Considerations | 1.0 | 2013-12-31 | ![]() |
| Understanding Microphone Sensitivity | 1.0 | 2013-12-18 | ![]() |
| AN-0078 – High-Performance Digital MEMS Microphone Simple Interface to SigmaDSP Audio Codec | 1.0 | 2014-02-22 | ![]() |
| AN-000048 – PDM Digital Output MEMS Microphone Flex Evaluation Board User Guide | 1.2 | 2020-06-01 | ![]() |
| Inter-IC Digital Audio Interfaces | 1.0 | 2013-11-31 | ![]() |
| UG-118 – Bottom Port Digital MEMS Microphone Evaluation Board | 1.1 | 2014-05-01 | ![]() |
|
|