|
Home › Solutions › SmartSound › Digital Microphones › INMP522 |
INMP522Ultra Low-Noise, Low Sensitivity Tolerance PDM Digital MicrophoneNote: The INMP522 is marked as EOL and is not recommended for new designs. The INMP522 is a high-performance, ultra-low noise, low power, digital output, bottom-ported omnidirectional MEMS microphone. The INMP522 has a sensitivity tolerance of ±1 dB from part to part, making it ideal for microphone array and beamforming applications. The INMP522 consists of a MEMS microphone element and an impedance converter amplifier followed by a fourth-order Σ Δ modulator. The digital interface enables the pulse density modulated (PDM) output of two microphones to be time multiplexed on a single data line using a single clock. The INMP522 is function and pin compatible with the INMP521 and INMP421 microphones, providing an easy upgrade path. The INMP522 has a very high signal-to-noise ratio (SNR) and common sensitivity of −26 dBFS, making it an excellent choice for far-field applications. The INMP522 has an extended wideband frequency response, resulting in natural sound with high intelligibility. Low current consumption and a sleep mode with less than 2 µA current consumption enables long battery life for portable applications. The INMP522 is available in a thin 4 × 3 × 1 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation. |
|
|
| Product | Package Size | Output | Port Location | SNR (dBA) | AOP (dB SPL) | Sensitivity (dbfs) | LF Cutoff (Hz) | Status | Purchase |
|---|---|---|---|---|---|---|---|---|---|
![]() INMP522 | 4 × 3 × 1 | PDM | Bottom | 65 | 116 | -26 | 75 | EOL (T5838 recommended) |
|
|
| Datasheet / Product Brief | Version | Updated | Download |
|---|---|---|---|
| INMP522 Datasheet | 1.1 | 2014-05-14 | ![]() |
| App Notes & User Guides | Version | Updated | Download |
|---|---|---|---|
| AN-100 – MEMS Microphone Handling and Assembly Guide | 1.5 | 2017-07-12 | ![]() |
| AN-1112 – Microphone Specifications Explained | 1.1 | 2016-06-15 | ![]() |
| AN-1124 – Recommendations for Sealing InvenSense Bottom-Port MEMS Microphones from Dust and Liquid Ingress | 1.0 | 2014-03-21 | ![]() |
| Low Self Noise: The First Step to High-Performance MEMS Microphone Applications | 1.0 | 2013-12-31 | ![]() |
| Analog and Digital MEMS Microphone Design Considerations | 1.0 | 2013-12-31 | ![]() |
| Understanding Microphone Sensitivity | 1.0 | 2013-12-18 | ![]() |
| AN-0078 – High-Performance Digital MEMS Microphone Simple Interface to SigmaDSP Audio Codec | 1.0 | 2014-02-22 | ![]() |
| AN-000048 – PDM Digital Output MEMS Microphone Flex Evaluation Board User Guide | 1.2 | 2020-06-01 | ![]() |
| Inter-IC Digital Audio Interfaces | 1.0 | 2013-11-31 | ![]() |
|
|