TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartSound  ›  Digital Microphones  ›  T5808

T5808

Bottom Port SoundWire® Digital Output Multi‑Mode Microphone

Note: The T5808 is marked as EOL and is not recommended for new designs.

The T5808 is a multi-mode, low noise digital MEMS microphone in a small package which consists of a MEMS microphone element and an impedance converter amplifier followed by a fourth-order Σ-Δ modulator. The digital interface is a MIPI Alliance SoundWire® compliant interface which allows bi-directional data flow.

It has multiple modes of operation: High Quality, Low Power Listen (Always-On), Concurrent and Idle (sleep). The T5808 has high SNR and high AOP in all operational modes.

The T5808 is available in a standard 3.5 × 2.65 × 0.98 mm surface-mount package. It is reflow solder compatible with no sensitivity degradation.

MPN: MMICT5808-00-12

T5808

EOL


Featured Markets

  • Smartphones
  • Microphone Arrays
  • Smart Speakers
  • Headsets
  • Tablets and Notebook PCs

Product Details

ProductPackage
Size
OutputPort
Location

SNR
(dBA)
AOP
(dB SPL)
Sensitivity
(dbfs)
LF Cutoff
(Hz)
Status
Purchase

T5808
3.5 × 2.65 × 0.98SoundWireBottom66135-4140EOL
Contact Sales

Features & Benefits

  • 3.5 × 2.65 × 0.98 mm surface-mount package
  • Extended frequency response from 40 Hz to >20 kHz
  • Sleep Mode: 9 μA
  • Fourth-order Σ-Δ modulator
  • Digital pulse density modulation (PDM) output
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant

Documentation & Resources

Datasheet

App Notes


    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the form below and we will get back to you as soon as we can.