Home  ›  Solutions  ›  SmartMotion  ›  6-Axis  ›  ICM-20690

ICM-20690

6-Axis MotionTracking® Device for Optical Image Stabilization (OIS) applications

Note: The ICM-20690 is marked as EOL and is not recommended for new designs.

The ICM-20690 is a 6-axis MotionTracking device with a main Interface for UI and an Auxiliary interface configurable as SPI slave for Optical Image Stabilization (OIS) applications or as I²C Master to support other sensors such as compass or pressure sensor. It is available in a 2.5 × 3 × 0.91mm 14-pin LGA package.

  • Concurrent UI+OIS with I²C/SPI Slave to host & Slave SPI at 20Mhz for OIS (low phase delay)
  • Independent FSR selection for each interface
  • OIS FSR range 32 to 250 for highest resolution
  • Only solution with 4-axis OIS support concurrently
  • Lowest gyro noise at 4 mdps
  • Only 6-axis chip with 1% sensitivity tolerance that supports calibration-less production
  • Best offset vs temperature performance
  • EIS FSYNC support
  • The ICM-20690 features a 1K-byte FIFO that can lower the traffic on the serial bus interface, and reduce power consumption by allowing the system processor to burst read sensor data and then go into a low-power mode.

Other industry-leading features include on-chip 16-bit ADCs, programmable digital filters, an embedded temperature sensor, and programmable interrupts. The device features I²C and SPI serial interfaces, a VDD operating range of 1.71 to 3.45V, and a separate digital IO supply, VDDIO from 1.71V to 3.45V.

ICM-20690

EOL


Target Markets

  • Smartphones and Tablets
  • Head Mounted Displays
  • Wearable Sensors

Product Details

ProductPackage Size
(mm)
Gyro Full Scale Range
(dps)
Gyro Sensitivity
(LSB/°/sec)
Gyro Rate Noise
(mdps/rtHz)
Accel Full Scale Range
(g)
Accel Sensitivity
(LSB/g)
Digital Output
 
Logic Supply Voltage
(V)
Operating Voltage
(V)
Purchase

ICM-20690
2.5 × 3 × 0.91±31.25
±62.5
±125
±250
±500
±1000
±2000*
*for UI and OIS paths
±2
±4
±8
±16g
(UI path)
±1
±2
±4
±8g
(OIS path)
I²C or SPIVDD1.71 – 3.45

Features & Benefits

  • 3-Axis Gyroscope with independently programmable FSR of ±31.25, ±62.5, ±125, ±250, ±500, ±1000 and ±2000dps for UI and OIS paths
  • 3-Axis Accelerometer with independently programmable FSR of ±2, ±4, ±8 and ±16g for UI path and ±1, ±2, ±4 and ±8g for OIS path
  • Host interface: 8MHz SPI or 400kHz I²C slave
  • Auxiliary interface: 20MHz SPI slave interface (e.g. interface to OIS controller) OR 400kHz I²C master interface (e.g. interface to external sensors)
  • 1K byte FIFO buffer enables the application processor to read the data in bursts
  • On-Chip 16-bit ADCs and Programmable Filters
  • Digital-output temperature sensor
  • VDD operating range of 1.71 to 3.45V
  • MEMS structure hermetically sealed and bonded at wafer level
  • RoHS and Green compliant

Documentation & Resources

Datasheet / Product BriefVersionUpdatedDownload
DS-000178 – ICM-20690 Datasheet1.02016-10-11Datasheet

App Notes & User GuidesVersionUpdatedDownload


    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.