The ICS-40180 is an analog MEMS microphone with high SNR and enhanced RF immunity. The ICS-40180 includes a MEMS microphone element, an impedance converter, and an output amplifier.

Other high-performance specification include a linear response up to 124 dB SPL, tight ±1 dB sensitivity tolerance, and enhanced immunity to both radiated and conducted RF interference.

The ICS-40180 is available in a small, 3.5 × 2.65 × 0.98 mm, surface-mount package.

Product Details

Part # Market Status Output Port Location SNR AOP Sensitivity Package Size LF Cutoff
UNITS: dBA dB SPL dBV (mm) Hz

Not Recommended for New Designs

Part # Market Status Output Port Location SNR AOP Sensitivity Package Size LF Cutoff
UNITS: dBA dB SPL dBV (mm) Hz
ICS-40180
ICS-40180
EOL Analog Bottom 65 124 -38 3.5 × 2.65 × 0.98 60

Documentation & Resources

Features

  • High 65 dBA SNR
  • −38 dBV Sensitivity
  • ±1 dB Sensitivity Tolerance
  • Non-Inverted Signal Output
  • Extended Frequency Response from 60 Hz to 20 kHz
  • Enhanced RF Immunity
  • 124 dB SPL Acoustic Overload Point
  • Low Current Consumption: 190 μA
  • Single-Ended Analog Output
  • High −78 dBV PSR
  • 3.5 × 2.65 × 0.98 mm Surface-Mount Package
  • Compatible with Sn/Pb and Pb-Free Solder Processes
  • RoHS/WEEE Compliant