Home › Solutions › SmartSound › Analog Microphones › ICS-40310 |
ICS-40310Ultra Low Current, Low-Noise Microphone with Analog OutputNote: The ICS-40212 is the recommended replacement for ICS-40310. The ICS-40310 is a high-performance MEMS microphone with a combination of very low power consumption, high SNR, and a tiny package. Running from a 1 V supply, the ICS-40310 consumes only 16 μA of current while providing a 64 dB SNR with an analog 4.5 kΩ impedance output. These features, combined with the benefits of MEMS technology, reflow solder compatibility, and a highly stable response over time and temperature, make the ICS-40310 an ideal microphone choice for always-on power-sensitive mobile devices. The ICS-40310 is pin-compatible with the INMP504 and INMP510. |
|
Product | Package Size | Output | Port Location | SNR (dBA) | AOP (dB SPL) | Sensitivity (dbfs) | LF Cutoff (Hz) | Status | Purchase |
---|---|---|---|---|---|---|---|---|---|
ICS-40310 | 3.35 × 2.5 × 0.98 | Analog | Bottom | 64 | 112 | 90 | EOL |
|
|
Datasheet / Product Brief | Version | Updated | Download |
---|---|---|---|
DS-ICS-40310-00 – ICS-40310 Datasheet | 1.2 | 2014-10-27 |
App Notes & User Guides | Version | Updated | Download |
---|---|---|---|
AN-100 – MEMS Microphone Handling and Assembly Guide | 1.5 | 2017-07-12 | |
AN-1112 – Microphone Specifications Explained | 1.1 | 2016-06-15 | |
AN-1124 – Recommendations for Sealing InvenSense Bottom-Port MEMS Microphones from Dust and Liquid Ingress | 1.0 | 2014-03-21 | |
AN-1140 – Microphone Array Beamforming | 1.0 | 2013-12-31 | |
AN-1003 – Recommendations for Mounting and Connecting InvenSense MEMS Microphones | 1.0 | 2013-12-31 | |
AN-1165 – Op Amps for MEMS Microphone Preamp Circuits | 1.0 | 2013-12-31 | |
AN-0207 – High-Performance Analog MEMS Microphone Simple Interface to SigmaDSP Audio Codec | 1.0 | 2014-02-22 | |
AN-1181 – Using a MEMS Microphone in a 2-Wire Microphone Circuit | 1.0 | 2013-12-31 | |
AN-000013 – Analog Output MEMS Microphone Flex Evaluation Board User Guide | 1.5 | 2017-06-12 | |
Low Self Noise: The First Step to High-Performance MEMS Microphone Applications | 1.0 | 2013-12-31 | |
Analog and Digital MEMS Microphone Design Considerations | 1.0 | 2013-12-31 | |
Understanding Microphone Sensitivity | 1.0 | 2013-12-18 |
|