TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables
TDK SmartSound MEMS microphones are Ideal for consumer products like TWS earbuds and wearables

Home  ›  Solutions  ›  SmartMotion

SmartMotion®

Motion at Every Performance Level

InvenSense was the first company to deliver Motion Interface solutions with fully integrated sensors and robust MotionFusion™ firmware algorithms. Our MotionTracking™ devices enable our customers to integrate Motion Interface capability directly into devices with minimal development cost and effort.

InvenSense is a pioneer and leader in the industry, consistently delivering game changing solutions. We began with the world’s first dual-axis MEMS gyroscopes in 2006 for the digital still camera market, the world’s first integrated 3‑axis motion processing solution for smart phones in 2009, the world’s first single‑chip integrated 6‑axis MotionTracking™ device in 2010, the world’s first integrated 9‑axis MotionTracking™ device in 2012; and in 2014, the ICM-20728, the world’s first integrated 7‑axis (3‑axis gyroscope + 3‑axis accelerometer + pressure sensor) single-chip platform solution with onboard Digital Motion Processor (DMP™).

We continue the innovation of our motion products with our latest offerings and state of the art MEMS designs.


Featured Products

ICM-45605

RP ICM 45605

The ICM-45605 is an ultra-high-performance 6-axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption.

 

ICM-45686

RP ICM 45686

The ICM-45686 is an ultra-high-performance 6-axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. ICM-45686 provides higher full-scale range up to 4000dps and 32g

 

ICM-42670-P

Ultra‑low power 6‑Axis IMU targeted at Consumer and IoT applications which require longer battery life. It has the industry’s lowest power consumption for both 6‑axis and accelerometer only operating modes.

 

ICM-42370-P

3-axis accelerometer with wide full-scale range up to ±16g

 

ICM-42688-P

6-Axis High performance IMU supporting highly accurate external clock input, that helps to reduce system level sensitivity error, improve orientation measurement from gyroscope data, reduce ODR sensitivity to temperature and device to device variation.

ICM-45605

RP ICM 45605

The ICM-45605 is an ultra-high-performance 6-axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption.

 

ICM-45686

RP ICM 45686

The ICM-45686 is an ultra-high-performance 6-axis MEMS motion sensor family with the world’s first BalancedGyro™ technology and lowest power consumption. ICM-45686 provides higher full-scale range up to 4000dps and 32g

 

ICM-42670-P

Ultra‑low power 6‑Axis IMU targeted at Consumer and IoT applications which require longer battery life. It has the industry’s lowest power consumption for both 6‑axis and accelerometer only operating modes.

ICM-42370-P

3-axis accelerometer with wide full-scale range up to ±16g

 

ICM-42688-P

6-Axis High performance IMU supporting highly accurate external clock input, that helps to reduce system level sensitivity error, improve orientation measurement from gyroscope data, reduce ODR sensitivity to temperature and device to device variation.

 

Multi-Axis Product Categories

 

MotionTracking™ Solutions with Dedicated Bundled Software

ICM-42688-V

The ICM 42688-V 6-axis IMU with Advanced Sensor Fusion Library is the highest performance and lowest noise consumer IMU available, providing up to a 10x enhancement in orientation accuracy for high-performance IoT applications.

SB ICM 42688V 

ICM-40627

The ICM-40627 6-axis IMU with Air Motion Library is a highly precise, ultra-low-power solution dedicated to motion-control applications such as smart TV remotes, air mouse, presentation pointers, and smart sketching.

SB ICM 40627

ICM-42688-V

The ICM 42688-V 6-axis IMU with Advanced Sensor Fusion Library is the highest performance and lowest noise consumer IMU available, providing up to a 10x enhancement in orientation accuracy for high-performance IoT applications.

SB ICM 42688V

ICM-40627

The ICM-40627 6-axis IMU with Air Motion Library is a highly precise, ultra-low-power solution dedicated to motion-control applications such as smart TV remotes, air mouse, presentation pointers, and smart sketching.

SB ICM 40627

GitHub Resources

SmartMotion Sensors Drivers & Examples

Sensors drivers source code can be found in our public GitHub organization for our SmartMotion solutions. Other available repositories will also provide source code for example use cases.

SmartMotion Sensors Drivers & Examples

Sensors drivers source code can be found in our public GitHub organization for our SmartMotion solutions. Other available repositories will also provide source code for example use cases.

 

Motion Applications

AR/VR

Robotics

Wearables

Person wearing augmented reality (AR) or virtual reality (VR) headset with immersive digital graphics displayed in the background.Child and full-sized robot interacting with each other in the living room of a home.Woman looking down and checking her watch

19-bits of gyroscope data and 18- bits of accelerometer data, external clock input, tilt detection, tap detection, and significant motion detection give you cutting edge data and features for your AR/VR/MR applications. Learn more.

20-bits data format support in FIFO for high-data resolution, 20,000 g shock tolerance, external clock input, and user-programmable digital filters provides the best choice for even the most sensitive and rugged robotics applications.

APEX (Advanced Pedometer and Event Detection – neXt gen), raise to wake/sleep, significant motion detection and the smallest and thinnest LGA package makes ICM-42688-P the ultimate sensor for your wearable applications.

 

Development Products

DK-45605

A comprehensive development platform for ICM‑45605.

 

DK-45686

A comprehensive development platform for ICM‑45686.

 

DK-42670-P

A comprehensive development platform for ICM‑42670‑P. Designed around Microchip G55 MCU can be used by developers for rapid evaluation.

 

DK-42688-P

A comprehensive development platform for ICM‑42688‑P. Designed around Microchip G55 MCU can be used by developers for rapid evaluation.

 

DK-42605

A comprehensive development platform for ICM‑42605. Designed around Microchip G55 MCU can be used by developers for rapid evaluation.

DK-45605

A comprehensive development platform for ICM‑45605.

 

DK-45686

A comprehensive development platform for ICM‑45686.

 

DK-42670-P

A comprehensive development platform for ICM‑42670‑P. Designed around Microchip G55 MCU can be used by developers for rapid evaluation.

DK-42688-P

A comprehensive development platform for ICM‑42688‑P. Designed around Microchip G55 MCU can be used by developers for rapid evaluation.

 

DK-42605

A comprehensive development platform for ICM‑42605. Designed around Microchip G55 MCU can be used by developers for rapid evaluation.


    Contact Us Directly

    If you would like more information about TDK sensors, please fill out the information below and we will get back to you as soon as we can.